目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 245 - Hex nuts ~0,8d Whitworth thread (Ww; ~DIN 934), cl. 8, plain / black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 245 Hex nuts ~0,8d Whitworth thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_245/bn_245.prj},{NB=BN 245 1102192 hex nut 12.7},{CNSORDERNO=1102192},{BNARTNR=1102192},{BNNORM1=Ww},{BNNORM2=~DIN 934},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=blank / schwarz},{DZOLL=1/2\"},{D=12.7000},{D1=9.990},{P=2.117},{M=11.000},{S=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DZOLL
Nominal thread diameter
ⁿ/ₐ
D
Nominal thread diameter
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 245 1124749 hex nut 3....
1124749
Ww
~DIN 934
Steel 8
plain / black
1/8"
3.1750
3.500
6.000
BN 245 1124757 hex nut 4....
1124757
Ww
~DIN 934
Steel 8
plain / black
3/16"
4.7625
4.000
9.000
BN 245 1102168 hex nut 6....
1102168
Ww
~DIN 934
Steel 8
plain / black
1/4"
6.3500
5.500
11.000
BN 245 1102176 hex nut 7....
1102176
Ww
~DIN 934
Steel 8
plain / black
5/16"
7.9375
6.500
14.000
BN 245 1102184 hex nut 9....
1102184
Ww
~DIN 934
Steel 8
plain / black
3/8"
9.5250
8.000
17.000
BN 245 1102192 hex nut 12...
1102192
Ww
~DIN 934
Steel 8
plain / black
1/2"
12.7000
11.000
22.000
BN 245 1102206 hex nut 15...
1102206
Ww
~DIN 934
Steel 8
plain / black
5/8"
15.8750
14.000
27.000
BN 245 1102214 hex nut 19...
1102214
Ww
~DIN 934
Steel 8
plain / black
3/4"
19.0500
17.000
32.000
BN 245 1102230 hex nut 25...
1102230
Ww
~DIN 934
Steel 8
plain / black
1"
25.4000
22.000
41.000
BN 245 1484834 hex nut 31...
1484834
Ww
~DIN 934
Steel 8
plain / black
1 1/4"
31.7500
28.000
50.000
BN 245 1484842 hex nut 38...
1484842
Ww
~DIN 934
Steel 8
plain / black
1 1/2"
38.1000
34.000
60.000
BN 245 1484850 hex nut 50...
1484850
Ww
~DIN 934
Steel 8
plain / black
2"
50.8000
44.000
70.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表