目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 154 - Hex cap nuts low type (DIN 917), cl. 6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 154, BN 155 Hex cap nuts low type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_154_155/bn_154.prj},{NB=BN 154 1093339 hex cap nut M10},{CNSORDERNO=1093339},{BNARTNR=1093339},{BNNORM1=DIN 917},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{E=18.90},{DA=10.800},{DW=15.600},{X=2.250},{G2=0.000},{M=14.000},{R=20.000},{S=17.000},{T1=10.650},{T=11.350},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
E
min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
T1
Thread depth min.
[mm]
T
Thread depth max.
[mm]
BN 154 1093290 hex cap nu...
1093290
DIN 917
Steel 6
zinc plated blue
4.000
0.700
7.66
5.500
7.000
4.160
4.640
BN 154 1093304 hex cap nu...
1093304
DIN 917
Steel 6
zinc plated blue
5.000
0.800
8.79
7.000
8.000
4.960
5.440
BN 154 1093312 hex cap nu...
1093312
DIN 917
Steel 6
zinc plated blue
6.000
1.000
11.05
9.000
10.000
6.710
7.290
BN 154 1093320 hex cap nu...
1093320
DIN 917
Steel 6
zinc plated blue
8.000
1.250
14.38
12.000
13.000
9.210
9.790
BN 154 1093339 hex cap nu...
1093339
DIN 917
Steel 6
zinc plated blue
10.000
1.500
18.90
14.000
17.000
10.650
11.350
BN 154 1093347 hex cap nu...
1093347
DIN 917
Steel 6
zinc plated blue
12.000
1.750
21.10
16.000
19.000
13.150
13.850
BN 154 1429655 hex cap nu...
1429655
DIN 917
Steel 6
zinc plated blue
16.000
2.000
26.75
20.000
24.000
16.650
17.350
BN 154 1429663 hex cap nu...
1429663
DIN 917
Steel 6
zinc plated blue
20.000
2.500
32.95
25.000
30.000
20.580
21.420
BN 154 1429671 hex cap nu...
1429671
DIN 917
Steel 6
zinc plated blue
24.000
3.000
39.55
30.000
36.000
23.580
24.420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表