目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 149 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 149, BN 150, BN 151 Hex domed cap nuts (Acorn nuts)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_149_150_151/bn_149.prj},{NB=BN 149 1092782 hex domed cap nut M6},{CNSORDERNO=1092782},{BNARTNR=1092782},{BNNORM1=DIN 1587},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=blank},{D=6.000},{P=1.000},{DA=6.750},{DH=9.500},{DW=8.900},{X=2.000},{G2=0.000},{M=12.000},{M1=5.000},{S=10.000},{T=7.710},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DH
Diameter max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of thread run-out
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall height max.
[mm]
M1
Wrenching height max.
[mm]
S
Across-flats-dimension max.
[mm]
T
Screw-depth min.
[mm]
BN 149 1092766 hex domed ...
1092766
DIN 1587
Steel 6
plain
4.000
3.242
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
BN 149 1092774 hex domed ...
1092774
DIN 1587
Steel 6
plain
5.000
4.134
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
BN 149 1092782 hex domed ...
1092782
DIN 1587
Steel 6
plain
6.000
4.917
1.000
6.750
9.500
8.900
2.000
0.000
12.000
5.000
10.000
7.710
BN 149 1092790 hex domed ...
1092790
DIN 1587
Steel 6
plain
8.000
6.647
1.250
8.750
12.500
11.600
2.500
0.000
15.000
6.500
13.000
10.650
BN 149 1092804 hex domed ...
1092804
DIN 1587
Steel 6
plain
10.000
8.376
1.500
10.800
15.000
14.600
3.000
0.000
18.000
8.000
17.000
12.650
BN 149 1092812 hex domed ...
1092812
DIN 1587
Steel 6
plain
12.000
10.106
1.750
13.000
17.000
16.600
0.000
6.400
22.000
10.000
19.000
15.650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表