目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1401 - Hex nuts ~1d (~UNI 5587; ~ISO 4033), brass, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 1401, BN 510 Hex nuts ~1d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_1401_510/bn_1401.prj},{NB=BN 1401 1161067 hex nut M5},{CNSORDERNO=1161067},{BNARTNR=1161067},{BNNORM1=~UNI 5587},{BNNORM2=~ISO 4033},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{D=5.000},{P=0.800},{DIN962OPT2=},{E=9.200},{M=5.000},{S=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
BN 1401 1161032 hex nut M...
1161032
~UNI 5587
~ISO 4033
Brass
plain
3.000
2.459
0.500
5.500
6.400
3.000
5.500
BN 1401 1161059 hex nut M...
1161059
~UNI 5587
~ISO 4033
Brass
plain
4.000
3.242
0.700
7.000
8.100
4.000
7.000
BN 1401 1161067 hex nut M...
1161067
~UNI 5587
~ISO 4033
Brass
plain
5.000
4.134
0.800
8.000
9.200
5.000
8.000
BN 1401 1161075 hex nut M...
1161075
~UNI 5587
~ISO 4033
Brass
plain
6.000
4.917
1.000
10.000
11.500
6.500
10.000
BN 1401 1161083 hex nut M...
1161083
~UNI 5587
~ISO 4033
Brass
plain
8.000
6.647
1.250
13.000
15.000
8.000
13.000
BN 1401 1161091 hex nut M...
1161091
~UNI 5587
~ISO 4033
Brass
plain
10.000
8.376
1.500
17.000
19.600
10.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表