目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 109 - Hex nuts ~0,8d (DIN 934), cl. 6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 108, BN 109, BN 110 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_108_109_110/bn_109.prj},{NB=BN 109 1088181 hex nut M1.7},{CNSORDERNO=1088181},{BNARTNR=1088181},{BNNORM1=DIN 934},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-blau},{D=1.700},{P=0.350},{D2=2.700},{E=3.820},{M=1.400},{S=3.500},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 109 1088149 hex nut M1
1088149
DIN 934
Steel 6
zinc plated blue
1.000
0.729
0.250
2.000
2.710
0.800
2.500
BN 109 1088157 hex nut M1...
1088157
DIN 934
Steel 6
zinc plated blue
1.200
0.929
0.250
2.100
3.280
1.000
3.000
BN 109 1088165 hex nut M1...
1088165
DIN 934
Steel 6
zinc plated blue
1.400
1.075
0.300
2.100
3.280
1.200
3.000
BN 109 1088173 hex nut M1...
1088173
DIN 934
Steel 6
zinc plated blue
1.600
1.221
0.350
2.400
3.410
1.300
3.200
BN 109 1088181 hex nut M1...
1088181
DIN 934
Steel 6
zinc plated blue
1.700
1.321
0.350
2.700
3.820
1.400
3.500
BN 109 1088203 hex nut M1...
1088203
DIN 934
Steel 6
zinc plated blue
1.800
1.421
0.350
3.150
4.000
1.400
3.500
BN 109 1088211 hex nut M2
1088211
DIN 934
Steel 6
zinc plated blue
2.000
1.567
0.400
3.200
4.320
1.600
4.000
BN 109 1088238 hex nut M2...
1088238
DIN 934
Steel 6
zinc plated blue
2.200
1.713
0.450
4.050
5.200
1.800
4.500
BN 109 1088246 hex nut M2...
1088246
DIN 934
Steel 6
zinc plated blue
2.300
1.813
0.450
3.600
4.880
1.800
4.500
BN 109 1088254 hex nut M2...
1088254
DIN 934
Steel 6
zinc plated blue
2.500
2.013
0.450
4.100
5.450
2.000
5.000
BN 109 1088262 hex nut M2...
1088262
DIN 934
Steel 6
zinc plated blue
2.600
2.113
0.450
4.100
5.450
2.000
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表