目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 427 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766), 14 H / 22 H, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 426, BN 427 Slotted set screws with flat point, chamfered
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_426_427/bn_427.prj},{NB=BN 427 1178075 slotted set screw M6x8},{CNSORDERNO=1178075},{BNARTNR=1178075},{BNNORM1=DIN 551},{BNNORM2=ISO 4766},{CNSMAT=Stahl 14 H / 22 H},{BNMAT=Stahl 14 H / 22 H},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=8.000},{N=1.000},{T=2.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
BN 427 1177273 slotted se...
1177273
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
2.000
0.250
1.200
BN 427 1177281 slotted se...
1177281
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
3.000
0.250
1.200
BN 427 1177303 slotted se...
1177303
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
4.000
0.250
1.200
BN 427 1177311 slotted se...
1177311
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
5.000
0.250
1.200
BN 427 1177338 slotted se...
1177338
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
6.000
0.250
1.200
BN 427 1177346 slotted se...
1177346
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
8.000
0.250
1.200
BN 427 1177354 slotted se...
1177354
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
10.000
0.250
1.200
BN 427 1177362 slotted se...
1177362
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.000
1.509
0.400
12.000
0.250
1.200
BN 427 1435736 slotted se...
1435736
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
2.000
0.400
1.330
BN 427 1177478 slotted se...
1177478
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
3.000
0.400
1.330
BN 427 1177486 slotted se...
1177486
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
4.000
0.400
1.330
BN 427 1177494 slotted se...
1177494
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
5.000
0.400
1.330
BN 427 1177508 slotted se...
1177508
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
6.000
0.400
1.330
BN 427 1177516 slotted se...
1177516
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
8.000
0.400
1.330
BN 427 1177524 slotted se...
1177524
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
10.000
0.400
1.330
BN 427 1177532 slotted se...
1177532
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
2.500
1.948
0.450
12.000
0.400
1.330
BN 427 1177613 slotted se...
1177613
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
3.000
0.400
1.500
BN 427 1177621 slotted se...
1177621
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
4.000
0.400
1.500
BN 427 1177648 slotted se...
1177648
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
5.000
0.400
1.500
BN 427 1177656 slotted se...
1177656
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
6.000
0.400
1.500
BN 427 1177664 slotted se...
1177664
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
8.000
0.400
1.500
BN 427 1177672 slotted se...
1177672
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
10.000
0.400
1.500
BN 427 1177680 slotted se...
1177680
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
12.000
0.400
1.500
BN 427 1177699 slotted se...
1177699
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
14.000
0.400
1.500
BN 427 1177702 slotted se...
1177702
DIN 551
ISO 4766
Steel 14 H / 22 H
zinc plated blue
3.000
2.387
0.500
16.000
0.400
1.500
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表