目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1073 - Set screws uncontinuous slot (~DIN 551), PA 6.6, natural
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 1073 Set screws uncontinuous slot
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_1073/bn_1073.prj},{NB=BN 1073 1404598 set screw M6x5},{CNSORDERNO=1404598},{BNARTNR=1404598},{BNNORM1=~DIN 551},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=6.000},{P=1.000},{L=5},{N=1.000},{T=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
N
[mm]
T
min.
[mm]
BN 1073 3657484 set screw...
3657484
~DIN 551
Polyamide PA 6.6
natural
3.000
2.387
0.500
10
0.500
1.500
BN 1073 1404482 set screw...
1404482
~DIN 551
Polyamide PA 6.6
natural
4.000
3.141
0.700
5
0.600
1.750
BN 1073 1404490 set screw...
1404490
~DIN 551
Polyamide PA 6.6
natural
4.000
3.141
0.700
6
0.600
1.750
BN 1073 1404504 set screw...
1404504
~DIN 551
Polyamide PA 6.6
natural
4.000
3.141
0.700
8
0.600
1.750
BN 1073 1404512 set screw...
1404512
~DIN 551
Polyamide PA 6.6
natural
4.000
3.141
0.700
10
0.600
1.750
BN 1073 1404520 set screw...
1404520
~DIN 551
Polyamide PA 6.6
natural
4.000
3.141
0.700
12
0.600
1.750
BN 1073 1404539 set screw...
1404539
~DIN 551
Polyamide PA 6.6
natural
5.000
4.019
0.800
6
0.800
2.000
BN 1073 1404555 set screw...
1404555
~DIN 551
Polyamide PA 6.6
natural
5.000
4.019
0.800
8
0.800
2.000
BN 1073 1404563 set screw...
1404563
~DIN 551
Polyamide PA 6.6
natural
5.000
4.019
0.800
10
0.800
2.000
BN 1073 1404571 set screw...
1404571
~DIN 551
Polyamide PA 6.6
natural
5.000
4.019
0.800
12
0.800
2.000
BN 1073 1404598 set screw...
1404598
~DIN 551
Polyamide PA 6.6
natural
6.000
4.773
1.000
5
1.000
2.500
BN 1073 1404601 set screw...
1404601
~DIN 551
Polyamide PA 6.6
natural
6.000
4.773
1.000
8
1.000
2.500
BN 1073 1404628 set screw...
1404628
~DIN 551
Polyamide PA 6.6
natural
6.000
4.773
1.000
10
1.000
2.500
BN 1073 1404636 set screw...
1404636
~DIN 551
Polyamide PA 6.6
natural
6.000
4.773
1.000
12
1.000
2.500
BN 1073 1404652 set screw...
1404652
~DIN 551
Polyamide PA 6.6
natural
6.000
4.773
1.000
16
1.000
2.500
BN 1073 1404660 set screw...
1404660
~DIN 551
Polyamide PA 6.6
natural
6.000
4.773
1.000
20
1.000
2.500
BN 1073 1404679 set screw...
1404679
~DIN 551
Polyamide PA 6.6
natural
8.000
6.466
1.250
10
1.200
3.100
BN 1073 1404687 set screw...
1404687
~DIN 551
Polyamide PA 6.6
natural
8.000
6.466
1.250
14
1.200
3.100
BN 1073 1404709 set screw...
1404709
~DIN 551
Polyamide PA 6.6
natural
8.000
6.466
1.250
16
1.200
3.100
BN 1073 1404717 set screw...
1404717
~DIN 551
Polyamide PA 6.6
natural
8.000
6.466
1.250
20
1.200
3.100
BN 1073 1404725 set screw...
1404725
~DIN 551
Polyamide PA 6.6
natural
10.000
8.160
1.500
20
1.600
3.750
BN 1073 1404733 set screw...
1404733
~DIN 551
Polyamide PA 6.6
natural
10.000
8.160
1.500
25
1.600
3.750
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表