目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1203 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 3 meter
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 413, BN 419, BN 33063, BN 111, BN 1203 Threaded rod metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_413_419_33063_111_1203/bn_1203.prj},{NB=BN 1203 1414801 threaded rod M8x3000},{CNSORDERNO=1414801},{BNARTNR=1414801},{BNNORM1=DIN 975},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=blank},{D=8.000},{P=1.250},{L=3000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
BN 1203 1414763 threaded ...
1414763
DIN 975
Steel 4.6 / 4.8
plain
4.000
3.141
0.700
BN 1203 1414771 threaded ...
1414771
DIN 975
Steel 4.6 / 4.8
plain
5.000
4.019
0.800
BN 1203 1414798 threaded ...
1414798
DIN 975
Steel 4.6 / 4.8
plain
6.000
4.773
1.000
BN 1203 1414801 threaded ...
1414801
DIN 975
Steel 4.6 / 4.8
plain
8.000
6.466
1.250
BN 1203 1414828 threaded ...
1414828
DIN 975
Steel 4.6 / 4.8
plain
10.000
8.160
1.500
BN 1203 1414836 threaded ...
1414836
DIN 975
Steel 4.6 / 4.8
plain
12.000
9.853
1.750
BN 1203 1414844 threaded ...
1414844
DIN 975
Steel 4.6 / 4.8
plain
16.000
13.546
2.000
BN 1203 1414852 threaded ...
1414852
DIN 975
Steel 4.6 / 4.8
plain
20.000
16.933
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表