目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 503 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 502, BN 503 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_502_503/bn_503.prj},{NB=BN 503 1194429 hex head screw M6x20},{CNSORDERNO=1194429},{BNARTNR=1194429},{BNNORM1=~DIN 933},{BNNORM2=~ISO 4017},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=vernickelt },{D=6.000},{P=1.000},{L=20.000},{PK=A},{C=0.500},{DA=6.800},{DW=8.900},{E=11.050},{K=4.000},{R=0.250},{S=10.000},{X=1.250},{Z0H=1.600},{Z0D2=11.000},{Z1H=1.600},{Z1D2=12.000},{Z2H=1.600},{Z2D2=18.000},{Z3H=2.000},{Z3D2=12.000},{Z3S=0.800},{SD1=1.600},{SLE=3.300},{SKD2=1.600},{FLDP=4.000},{CPDZ=3.000},{TCDT=1.500},{SDDP=4.000},{SDZ1=1.500},{LDDP=4.000},{LDZ2=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 503 1439928 hex head s...
1439928
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
5.000
3.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194011 hex head s...
1194011
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194038 hex head s...
1194038
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194046 hex head s...
1194046
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194054 hex head s...
1194054
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194070 hex head s...
1194070
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194089 hex head s...
1194089
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194097 hex head s...
1194097
~DIN 933
~ISO 4017
Brass
nickel plated
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 503 1194119 hex head s...
1194119
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194127 hex head s...
1194127
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194135 hex head s...
1194135
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194143 hex head s...
1194143
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194178 hex head s...
1194178
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194186 hex head s...
1194186
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194194 hex head s...
1194194
~DIN 933
~ISO 4017
Brass
nickel plated
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 503 1194259 hex head s...
1194259
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194267 hex head s...
1194267
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194275 hex head s...
1194275
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194291 hex head s...
1194291
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194305 hex head s...
1194305
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194313 hex head s...
1194313
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
25.000
22.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194321 hex head s...
1194321
~DIN 933
~ISO 4017
Brass
nickel plated
5.000
4.019
0.800
30.000
27.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 503 1194380 hex head s...
1194380
~DIN 933
~ISO 4017
Brass
nickel plated
6.000
4.773
1.000
10.000
7.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 503 1194399 hex head s...
1194399
~DIN 933
~ISO 4017
Brass
nickel plated
6.000
4.773
1.000
12.000
9.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 503 1194410 hex head s...
1194410
~DIN 933
~ISO 4017
Brass
nickel plated
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表