目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6971 - Tamper proof button head screws with center pin (~ISO 7380-1), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 6971 Tamper proof button head screws with center pin
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_6971/bn_6971.prj},{NB=BN 6971 1639161 tamper proof button head screw M6x16},{CNSORDERNO=1639161},{BNARTNR=1639161},{BNNORM1=~ISO 7380-1},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{L=16.000},{A=2.000},{DA=6.800},{DK=10.500},{D31=1.600},{K=3.300},{R=0.250},{S=4.000},{T=2.080}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
D31
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 6971 5802950 tamper pr...
5802950
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
8.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 1642278 tamper pr...
1642278
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
10.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 1642286 tamper pr...
1642286
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
12.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 1642324 tamper pr...
1642324
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
16.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 1926144 tamper pr...
1926144
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
20.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 1644939 tamper pr...
1644939
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
25.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 1926454 tamper pr...
1926454
~ISO 7380-1
Stainless steel A2
4.000
3.141
0.700
30.000
1.400
4.700
7.600
1.100
2.200
0.200
2.500
1.300
BN 6971 5802960 tamper pr...
5802960
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
8.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1926462 tamper pr...
1926462
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
10.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1926470 tamper pr...
1926470
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
12.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1495941 tamper pr...
1495941
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
16.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1458337 tamper pr...
1458337
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
20.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1512129 tamper pr...
1512129
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
25.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1643339 tamper pr...
1643339
~ISO 7380-1
Stainless steel A2
5.000
4.019
0.800
30.000
1.600
5.700
9.500
1.300
2.750
0.200
3.000
1.560
BN 6971 1362194 tamper pr...
1362194
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
10.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1646893 tamper pr...
1646893
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
12.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639161 tamper pr...
1639161
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
16.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639188 tamper pr...
1639188
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
20.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639196 tamper pr...
1639196
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
25.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639218 tamper pr...
1639218
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
30.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639226 tamper pr...
1639226
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
35.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639234 tamper pr...
1639234
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
40.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639242 tamper pr...
1639242
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
45.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639099 tamper pr...
1639099
~ISO 7380-1
Stainless steel A2
6.000
4.773
1.000
50.000
2.000
6.800
10.500
1.600
3.300
0.250
4.000
2.080
BN 6971 1639102 tamper pr...
1639102
~ISO 7380-1
Stainless steel A2
8.000
6.466
1.250
10.000
2.500
9.200
14.000
2.000
4.400
0.400
5.000
2.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表