目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 660 Phillips pan head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_660/bn_660.prj},{NB=BN 660 1250531 cross recessed pan head screw M4x6},{BNARTNR=1250531},{CNSORDERNO=1250531},{BNNORM1=DIN 7985 A},{BNNORM2=ISO 7045},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.000},{P=0.700},{L=6.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.250},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.600},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DA
max.
[mm]
DK
Head diameter
[mm]
K
max.
[mm]
R
Transition radius under head
[mm]
RF
Radius of curvature of the lens head ~
[mm]
V
~
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
BN 660 1578618 cross rece...
1578618
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
3.000
0.700
2.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1578642 cross rece...
1578642
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
4.000
0.700
3.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1578685 cross rece...
1578685
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
5.000
0.700
4.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1578715 cross rece...
1578715
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
6.000
0.700
5.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1578723 cross rece...
1578723
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
8.000
0.700
7.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1578731 cross rece...
1578731
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
10.000
0.700
9.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1578758 cross rece...
1578758
DIN 7985 A
ISO 7045
INOX A2
1.600
1.171
0.350
12.000
0.700
11.300
2.100
3.200
1.420
0.100
3.000
0.800
0.900
1.800
BN 660 1210947 cross rece...
1210947
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
3.000
0.800
2.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1250329 cross rece...
1250329
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
4.000
0.800
3.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1250337 cross rece...
1250337
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
5.000
0.800
4.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1250345 cross rece...
1250345
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
6.000
0.800
5.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1250353 cross rece...
1250353
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
8.000
0.800
7.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1250361 cross rece...
1250361
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
10.000
0.800
9.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1250388 cross rece...
1250388
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
12.000
0.800
11.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1210955 cross rece...
1210955
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
16.000
0.800
15.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1139746 cross rece...
1139746
DIN 7985 A
ISO 7045
INOX A2
2.000
1.509
0.400
20.000
0.800
19.200
2.600
4.000
1.720
0.100
4.000
1.100
1.000
2.500
BN 660 1578766 cross rece...
1578766
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
3.000
0.900
2.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1250396 cross rece...
1250396
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
4.000
0.900
3.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1250418 cross rece...
1250418
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
5.000
0.900
4.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1250426 cross rece...
1250426
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
6.000
0.900
5.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1250434 cross rece...
1250434
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
8.000
0.900
7.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1250442 cross rece...
1250442
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
10.000
0.900
9.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1250450 cross rece...
1250450
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
12.000
0.900
11.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1075756 cross rece...
1075756
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
16.000
0.900
15.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
BN 660 1075764 cross rece...
1075764
DIN 7985 A
ISO 7045
INOX A2
2.500
1.948
0.450
20.000
0.900
19.100
3.100
5.000
2.120
0.100
5.000
1.300
1.100
2.700
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 1036 - Gewindeeinsätze zum Einlegen Form B gerändelt, offen, kurz (DIN 1...
Bossard Catalog
31.10.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless st...
Bossard Catalog
26.01.2023
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
26.01.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 81882 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A2, ...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表