目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 351 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 351 Slotted pan head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_351/bn_351.prj},{NB=BN 351 1134736 slotted pan head machine screw M4x12},{BNARTNR=1134736},{CNSORDERNO=1134736},{BNNORM1=DIN 85 A},{BNNORM2=~ISO 1580},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=12.000},{A=1.400},{BX=38.000},{DK=8.000},{DA=4.700},{K=2.400},{N=1.200},{R=0.200},{RF=0.800},{T=1.000},{W=1.000},{X=1.750},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
B
Thread length min.
[mm]
DK
Head diameter max.
[mm]
DA
Bearing surface of the head max.
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
RF
min.
[mm]
T
Depth of the driving feature min.
[mm]
W
Residual head height min.
[mm]
X
Length of the thread run-out max.
[mm]
BN 351 1134051 slotted pa...
1134051
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 351 1134078 slotted pa...
1134078
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
4.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 351 1134086 slotted pa...
1134086
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
5.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 351 1134094 slotted pa...
1134094
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
7.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 351 1134108 slotted pa...
1134108
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
9.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 351 1134116 slotted pa...
1134116
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
11.100
5.000
3.100
1.500
0.600
0.100
0.800
0.600
0.500
1.100
BN 351 3056162 slotted pa...
3056162
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
4.000
1.000
3.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134361 slotted pa...
1134361
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
5.000
1.000
4.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134388 slotted pa...
1134388
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
6.000
1.000
5.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134396 slotted pa...
1134396
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
8.000
1.000
7.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134418 slotted pa...
1134418
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
10.000
1.000
9.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134426 slotted pa...
1134426
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
12.000
1.000
11.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134442 slotted pa...
1134442
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
16.000
1.000
15.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134469 slotted pa...
1134469
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
20.000
1.000
19.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 1134485 slotted pa...
1134485
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
3.000
2.387
0.500
25.000
1.000
24.000
6.000
3.600
1.800
0.800
0.100
0.600
0.700
0.700
1.250
BN 351 3056163 slotted pa...
3056163
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
5.000
1.400
3.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134698 slotted pa...
1134698
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
6.000
1.400
4.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134701 slotted pa...
1134701
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
8.000
1.400
6.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134728 slotted pa...
1134728
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
10.000
1.400
8.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134736 slotted pa...
1134736
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
12.000
1.400
10.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134752 slotted pa...
1134752
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
16.000
1.400
14.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134779 slotted pa...
1134779
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
20.000
1.400
18.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134795 slotted pa...
1134795
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
25.000
1.400
23.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134817 slotted pa...
1134817
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
30.000
1.400
28.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
BN 351 1134833 slotted pa...
1134833
DIN 85 A
~ISO 1580
Steel 8.8
zinc plated blue
4.000
3.141
0.700
40.000
1.400
38.600
8.000
4.700
2.400
1.200
0.200
0.800
1.000
1.000
1.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
BN 652 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A2, stainle...
Bossard Catalog
26.01.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 1064 - Cover caps for hex socket screws, Polyethylene, grey
Bossard Catalog
31.10.2023
DIN 85 - Slotted pan head screws, Product grade A
Fabory
13.02.2023
BN 653 - Slotted pan head machine screws (DIN 85 A; ~ISO 1580), A4, stainle...
Bossard Catalog
26.01.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
BN 373 - Slotted flat countersunk head machine screws small head (VSM 13328...
Bossard Catalog
31.10.2023
BN 631 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 344 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, zinc p...
Bossard Catalog
31.10.2023
BN 346 - Slotted pan head machine screws (DIN 85 A, ~ISO 1580), 4.8, zinc p...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表