目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2845 - Phillips cheese head machine screws form H (SN 213307; ~ISO 7048), A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2845 Phillips cheese head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2845/bn_2845.prj},{NB=BN 2845 1489135 cross recessed cheese head screw M3x12},{BNARTNR=1489135},{CNSORDERNO=1489135},{BNNORM1=SN 213307},{BNNORM2=~ISO 7048},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=3.000},{LC=12},{P=0.500},{A=1.000},{DK=5.500},{DA=3.600},{K=2.000},{R=0.100},{X=1.250},{RN=2.000},{H=H},{BX=25.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
A
max.
[mm]
B
[mm]
DK
Head diameter max.
[mm]
DA
max.
[mm]
K
Head height max.
[mm]
R
Radius min.
[mm]
X
max.
[mm]
M
[mm]
H
Cross slot form
ⁿ/ₐ
BN 2845 1488910 cross rec...
1488910
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
3.000
0.800
2.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488929 cross rec...
1488929
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
4.000
0.800
3.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488937 cross rec...
1488937
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
5.000
0.800
4.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488945 cross rec...
1488945
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
6.000
0.800
5.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488953 cross rec...
1488953
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
8.000
0.800
7.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488961 cross rec...
1488961
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
10.000
0.800
9.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488988 cross rec...
1488988
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
12.000
0.800
11.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1488996 cross rec...
1488996
SN 213307
~ISO 7048
INOX A2
2.000
1.509
0.400
16.000
0.800
15.200
3.800
2.600
1.400
0.100
0.950
2.300
H
BN 2845 1489003 cross rec...
1489003
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
4.000
0.900
3.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489011 cross rec...
1489011
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
5.000
0.900
4.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489038 cross rec...
1489038
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
6.000
0.900
5.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489046 cross rec...
1489046
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
8.000
0.900
7.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489054 cross rec...
1489054
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
10.000
0.900
9.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489062 cross rec...
1489062
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
12.000
0.900
11.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489070 cross rec...
1489070
SN 213307
~ISO 7048
INOX A2
2.500
1.948
0.450
16.000
0.900
15.100
4.500
3.100
1.800
0.100
1.100
2.700
H
BN 2845 1489089 cross rec...
1489089
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
4.000
1.000
3.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489097 cross rec...
1489097
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
5.000
1.000
4.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489100 cross rec...
1489100
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
6.000
1.000
5.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489119 cross rec...
1489119
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
8.000
1.000
7.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489127 cross rec...
1489127
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
10.000
1.000
9.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489135 cross rec...
1489135
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
12.000
1.000
11.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489143 cross rec...
1489143
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
14.000
1.000
13.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489151 cross rec...
1489151
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
16.000
1.000
15.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489178 cross rec...
1489178
SN 213307
~ISO 7048
INOX A2
3.000
2.387
0.500
20.000
1.000
19.000
5.500
3.600
2.000
0.100
1.250
3.500
H
BN 2845 1489186 cross rec...
1489186
SN 213307
~ISO 7048
INOX A2
4.000
3.141
0.700
5.000
1.400
3.600
7.000
4.700
2.600
0.200
1.750
4.100
H
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表