目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, fully threaded (~ISO 7380-2), cl. 08.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20367 Hexalobular (6 Lobe) socket button head screws with collar
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20367/bn_20367.prj},{NB=BN 20367 3487130 hexalobular socket button head screw M6x20},{CNSORDERNO=3487130},{BNARTNR=3487130},{BNNORM1=~ISO 7380-2},{BNNORM2=},{CNSMAT=Stahl 08.8},{BNMAT=Stahl 08.8},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=20.000},{DK=13.700},{DK1=10.200},{K=3.300},{C=1.200},{R1=0.200},{R2=5.900},{A1=2.000},{DA=6.800},{F=1.000},{NR=X30},{A=5.600},{T=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
max.
[mm]
DK1
~
[mm]
K
max.
[mm]
C
~
[mm]
R1
min.
[mm]
A1
max.
[mm]
DA
max.
[mm]
A
~
[mm]
T
min.
[mm]
BN 20367 3487103 hexalobu...
3487103
~ISO 7380-2
Steel 08.8
zinc plated blue
3.000
2.387
0.500
6.000
7.000
5.300
1.700
0.700
0.100
1.000
3.600
2.800
0.950
BN 20367 3487105 hexalobu...
3487105
~ISO 7380-2
Steel 08.8
zinc plated blue
3.000
2.387
0.500
8.000
7.000
5.300
1.700
0.700
0.100
1.000
3.600
2.800
0.950
BN 20367 3487106 hexalobu...
3487106
~ISO 7380-2
Steel 08.8
zinc plated blue
3.000
2.387
0.500
10.000
7.000
5.300
1.700
0.700
0.100
1.000
3.600
2.800
0.950
BN 20367 3487107 hexalobu...
3487107
~ISO 7380-2
Steel 08.8
zinc plated blue
3.000
2.387
0.500
12.000
7.000
5.300
1.700
0.700
0.100
1.000
3.600
2.800
0.950
BN 20367 3487108 hexalobu...
3487108
~ISO 7380-2
Steel 08.8
zinc plated blue
3.000
2.387
0.500
16.000
7.000
5.300
1.700
0.700
0.100
1.000
3.600
2.800
0.950
BN 20367 3487110 hexalobu...
3487110
~ISO 7380-2
Steel 08.8
zinc plated blue
3.000
2.387
0.500
20.000
7.000
5.300
1.700
0.700
0.100
1.000
3.600
2.800
0.950
BN 20367 3487111 hexalobu...
3487111
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
6.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487112 hexalobu...
3487112
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
8.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487113 hexalobu...
3487113
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
10.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487115 hexalobu...
3487115
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
12.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487116 hexalobu...
3487116
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
16.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487117 hexalobu...
3487117
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
20.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487118 hexalobu...
3487118
~ISO 7380-2
Steel 08.8
zinc plated blue
4.000
3.141
0.700
25.000
9.400
7.300
2.200
0.800
0.150
1.400
4.700
3.950
1.250
BN 20367 3487119 hexalobu...
3487119
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
8.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487120 hexalobu...
3487120
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
10.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487121 hexalobu...
3487121
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
12.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487122 hexalobu...
3487122
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
16.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487123 hexalobu...
3487123
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
20.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487124 hexalobu...
3487124
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
25.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487125 hexalobu...
3487125
~ISO 7380-2
Steel 08.8
zinc plated blue
5.000
4.019
0.800
30.000
11.600
9.200
2.800
1.000
0.150
1.600
5.700
4.500
1.600
BN 20367 3487126 hexalobu...
3487126
~ISO 7380-2
Steel 08.8
zinc plated blue
6.000
4.773
1.000
8.000
13.700
10.200
3.300
1.200
0.200
2.000
6.800
5.600
1.800
BN 20367 3487127 hexalobu...
3487127
~ISO 7380-2
Steel 08.8
zinc plated blue
6.000
4.773
1.000
10.000
13.700
10.200
3.300
1.200
0.200
2.000
6.800
5.600
1.800
BN 20367 3487128 hexalobu...
3487128
~ISO 7380-2
Steel 08.8
zinc plated blue
6.000
4.773
1.000
12.000
13.700
10.200
3.300
1.200
0.200
2.000
6.800
5.600
1.800
BN 20367 3487129 hexalobu...
3487129
~ISO 7380-2
Steel 08.8
zinc plated blue
6.000
4.773
1.000
16.000
13.700
10.200
3.300
1.200
0.200
2.000
6.800
5.600
1.800
BN 20367 3487130 hexalobu...
3487130
~ISO 7380-2
Steel 08.8
zinc plated blue
6.000
4.773
1.000
20.000
13.700
10.200
3.300
1.200
0.200
2.000
6.800
5.600
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表