目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20005 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO 14583), cl. 08.8 / 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20005 Hexalobular (6 Lobe) socket pan head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20005/bn_20005.prj},{NB=BN 20005 3148334 hexalobular socket pan head screw M4x16},{CNSORDERNO=3148334},{BNARTNR=3148334},{BNNORM1=ISO 14583},{BNNORM2=},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=16.000},{A1=1.400},{X=1.750},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{NR=20},{A=3.950},{T=1.660},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
A1
Thread Clear Stitch Length max.
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DA
Plant surface max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
RF
Dome radius ~
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
TORX - External ref.
[mm]
T
Torx-depth max.
[mm]
BN 20005 3148243 hexalobu...
3148243
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
3.000
0.800
2.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3148245 hexalobu...
3148245
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
4.000
0.800
3.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3148246 hexalobu...
3148246
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
5.000
0.800
4.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3148248 hexalobu...
3148248
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
6.000
0.800
5.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3148249 hexalobu...
3148249
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
8.000
0.800
7.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3148250 hexalobu...
3148250
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
10.000
0.800
9.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3645573 hexalobu...
3645573
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
12.000
0.800
11.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3645574 hexalobu...
3645574
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.000
1.509
0.400
16.000
0.800
15.200
1.000
2.600
4.000
1.600
0.100
3.200
6
1.750
0.770
BN 20005 3148251 hexalobu...
3148251
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
3.000
0.900
2.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3148252 hexalobu...
3148252
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
4.000
0.900
3.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3148253 hexalobu...
3148253
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
5.000
0.900
4.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3148254 hexalobu...
3148254
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
6.000
0.900
5.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3148255 hexalobu...
3148255
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
8.000
0.900
7.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3148257 hexalobu...
3148257
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
10.000
0.900
9.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3148258 hexalobu...
3148258
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
12.000
0.900
11.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3645576 hexalobu...
3645576
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
16.000
0.900
15.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3645577 hexalobu...
3645577
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
20.000
0.900
19.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3645578 hexalobu...
3645578
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
25.000
0.900
24.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3645579 hexalobu...
3645579
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
2.500
1.948
0.450
30.000
0.900
29.100
1.100
3.100
5.000
2.100
0.100
4.000
8
2.400
1.040
BN 20005 3645580 hexalobu...
3645580
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
4.000
1.000
3.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20005 3148261 hexalobu...
3148261
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
5.000
1.000
4.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20005 3148262 hexalobu...
3148262
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
6.000
1.000
5.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20005 3148263 hexalobu...
3148263
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
8.000
1.000
7.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20005 3148265 hexalobu...
3148265
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
10.000
1.000
9.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
BN 20005 3148266 hexalobu...
3148266
ISO 14583
Steel 08.8 / 8.8
zinc plated blue
3.000
2.387
0.500
12.000
1.000
11.000
1.250
3.600
5.600
2.400
0.100
5.000
10
2.800
1.270
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表