目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10822 - Hex socket pipe plugs pipe thread (DIN 906), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 10822 Hex socket pipe plugs pipe thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_10822/bn_10822.prj},{NB=BN 10822 1574833 hexagon socket pipe plug R3/8},{CNSORDERNO=1574833},{BNARTNR=1574833},{BNNORM1=DIN 906},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{DD=3/8},{D=16.662},{P=1.337},{DB=1.337},{AR=0.000},{AK=0.000},{B=10.000},{E=9.200},{S=8.000},{T=5.000},{T2=6.200},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
AR
Standard type
[mm]
AK
Short type
[mm]
B
Screw height js16
[mm]
E
Counterbore hexagon socket min.
[mm]
S
Width across flats D12
[mm]
T
Carrying length hexagon socket min.
[mm]
T2
Hole depth hex socket min.
[mm]
BN 10822 1574817 hexagon ...
1574817
DIN 906
Stainless steel A4
9.728
8.566
0.907
0.000
0.000
8.000
5.700
5.000
4.000
4.700
BN 10822 1574825 hexagon ...
1574825
DIN 906
Stainless steel A4
13.157
11.445
1.337
0.000
0.000
10.000
8.000
7.000
5.000
6.000
BN 10822 1574833 hexagon ...
1574833
DIN 906
Stainless steel A4
16.662
14.950
1.337
0.000
0.000
10.000
9.200
8.000
5.000
6.200
BN 10822 1574841 hexagon ...
1574841
DIN 906
Stainless steel A4
20.955
18.631
1.814
0.000
0.000
10.000
11.400
10.000
5.000
6.400
BN 10822 1574876 hexagon ...
1574876
DIN 906
Stainless steel A4
26.441
24.117
1.814
0.000
0.000
12.000
13.700
12.000
6.000
7.700
BN 10822 1574884 hexagon ...
1574884
DIN 906
Stainless steel A4
33.249
30.291
2.309
0.000
0.000
12.000
19.400
17.000
6.000
7.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表