您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
A - Adapter
Bosch Rexroth Power Tools
Electric Drives and Controls
schraub_einpresstechnik
Stationäre Schraubtechnik
Schraubspindel
Powered by
CAD模型選擇
{bosch_rexroth/electric_drive_control/schraub_einpresstechnik/stationaere_schraubtechnik/schraubspindel/a.prj},{NB=REXROTH 0608810021 3AR HUB0},{BESTNR=0608810021},{VERS=6.000},{SIZE=2.000},{TYP=3AR},{SIZE1=131.000},{HUB=0},{L1=68.000},{L2=45.000},{L3=12.000},{L4=11.500},{L5=11.000},{L6=14.500},{L7=27.000},{L8=12.500},{L9=14.000},{L10=0.000},{B1=10.000},{B2=0.000},{B3=0.000},{D1=40.000},{D2=14.800},{D3=0.000},{D4=35.000},{D5=8.400},{D6=0.000},{D7=67.000},{D8=0.000},{D9=0.000},{D10=0.000},{H1=0.000},{H2=52.000},{H3=0.000},{H4=0.000},{SW1=9.520},{SW2=9.520},{X1=M 40 x 1},{X2=-},{X3=-},{W=26.000},{R=19.000},{R1=0.000},{PSTOL=0.010},{HUB1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Bestell-Nummer
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
L1
Länge L1
[mm]
L2
Länge L2
[mm]
L3
Länge L3
[mm]
L4
Länge L4
[mm]
L5
Länge L5
[mm]
L6
Länge L6
[mm]
L7
Länge L7
[mm]
L8
Länge L8
[mm]
L9
Länge L9
[mm]
B1
Breite B1
[mm]
B2
Breite B2
[mm]
B3
Breite B3
[mm]
D1
Durchmesser D1
[mm]
D2
Durchmesser D2
[mm]
D3
Durchmesser D3
[mm]
D4
Durchmesser D4
[mm]
D5
Durchmesser D5
[mm]
D6
Durchmesser D6
[mm]
D7
Durchmesser D7
[mm]
D8
Durchmesser D8
[mm]
H1
Höhe H1
[mm]
H2
Höhe H2
[mm]
H3
Höhe H3
[mm]
H4
Höhe H4
[mm]
SW1
Schluesselweite SW1
[mm]
SW2
Schluesselweite SW2
[mm]
X1
Gewinde X1
ⁿ/ₐ
X2
Gewinde X2
ⁿ/ₐ
X3
Gewinde X3
ⁿ/ₐ
W
Winkel
[deg]
R
Radius R
[mm]
R1
Radius R1
[mm]
REXROTH 3607030018 2AX HU...
3607030018
2AX
126.500
54.000
27.000
25.000
23.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
18.700
16.200
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
6.300
6.300
-
-
-
0.000
0.000
0.000
REXROTH 3600760064 2A3 HU...
3600760064
2A3
12.500
11.500
11.000
7.400
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
38.700
15.000
27.200
44.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
6.350
9.700
M 30 x 1 links
M 40 x 1
-
0.000
0.000
0.000
REXROTH 0608810020 2AR HU...
0608810020
2AR
50.000
52.000
8.000
7.500
10.500
14.000
23.000
0.000
0.000
5.800
0.000
0.000
33.000
9.800
26.000
30.000
6.400
0.000
0.000
0.000
56.000
44.000
0.000
0.000
6.350
6.400
M 30 x 1 links
-
-
30.000
0.000
0.000
REXROTH 0608810024 2A HUB...
0608810024
2A
30.000
12.000
8.000
7.400
8.000
10.500
0.000
0.000
0.000
5.800
0.000
0.000
34.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
56.000
44.000
0.000
0.000
6.350
6.400
-
M 30 x 1
M 6
30.000
16.500
0.000
REXROTH 0608810025 3A HUB...
0608810025
3A
44.500
14.000
0.000
10.700
15.000
0.000
30.500
0.000
0.000
10.000
0.000
0.000
0.000
35.000
26.000
44.000
0.000
35.000
67.000
0.000
0.000
52.000
0.000
0.000
12.700
9.700
-
M 40 x 1
M 8
28.000
20.000
0.000
REXROTH 0608810021 3AR HU...
0608810021
3AR
68.000
45.000
12.000
11.500
11.000
14.500
27.000
12.500
14.000
10.000
0.000
0.000
40.000
14.800
0.000
35.000
8.400
0.000
67.000
0.000
0.000
52.000
0.000
0.000
9.520
9.520
M 40 x 1
-
-
26.000
19.000
0.000
REXROTH 0608810026 4A HUB...
0608810026
4A
41.500
18.000
0.000
15.000
15.000
0.000
26.500
10.500
0.000
15.000
0.000
0.000
0.000
0.000
40.000
58.000
0.000
50.000
88.000
0.000
0.000
72.000
0.000
0.000
12.700
12.900
-
M 54
M 10
28.000
27.000
0.000
REXROTH 0608801007 4AVR H...
0608801007
4AVR
40.300
10.000
0.000
0.000
15.300
14.500
0.000
0.000
0.000
60.000
48.000
30.430
0.000
0.000
40.000
50.000
6.400
43.000
0.000
0.000
84.000
65.250
48.000
60.000
0.000
0.000
-
-
M 8
0.000
12.000
6.000
REXROTH 0608801008 4AVG H...
0608801008
4AVG
41.500
21.000
0.000
0.000
15.000
14.500
26.500
0.000
0.000
60.000
48.000
0.000
0.000
0.000
40.000
58.000
0.000
43.000
0.000
0.000
60.000
48.000
0.000
0.000
0.000
0.000
M 54
-
-
0.000
6.000
0.000
REXROTH 0608810022 4AR HU...
0608810022
4AR
65.000
53.000
12.000
15.500
10.000
15.500
31.500
16.000
13.000
15.000
0.000
0.000
54.000
17.000
0.000
50.000
10.500
0.000
88.000
0.000
0.000
72.000
0.000
0.000
12.700
12.700
M 54 x 1
-
-
28.000
27.000
0.000
REXROTH 0608810023 5AR HU...
0608810023
5AR
108.000
93.000
15.000
0.000
10.000
5.000
25.000
0.000
23.500
24.400
13.000
0.000
76.900
0.000
0.000
64.000
13.000
0.000
130.000
10.110
0.000
106.000
82.000
0.000
0.000
0.000
M 79 x 1,5
W 22 x 0,8 x 26
-
30.000
42.500
0.000
REXROTH 0608810027 5A HUB...
0608810027
5A
70.000
0.000
0.000
14.500
15.000
0.000
48.500
10.200
0.000
24.400
13.000
0.000
0.000
38.000
50.000
85.000
13.000
64.000
130.000
10.110
0.000
106.000
82.000
0.000
0.000
0.000
M 79 x 1,5
W 22 x 0,8 x 26
-
30.000
42.500
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表