目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FBA - Guide bushing - bronze rite
Bordignon
SF Bordignon
Die making
Plates
Die Sets
Powered by
CAD模型選擇
{bordignon/sf_technik/0/2/g/guide_bushing_bronze_rite_fba.prj},{NB=FBA.32.045},{COMP=SF Bordignon GmbH},{D=32},{D1=48},{D2=72},{D3=58},{D4=5.5},{D5=10},{T=5.7},{K=28},{M=M5x30},{L1=30},{L=45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COMP
Company
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
T
Distance Width
[mm]
K
Distance
[mm]
M
Screw
ⁿ/ₐ
L1
CHOOSE / Length
[mm]
L
CHOOSE / Nominal length
[mm]
Guide bushing - bronze ri...
SF Bordignon GmbH
19
32
50
40
4.5
8
4.6
18
M4x20
23
38
Guide bushing - bronze ri...
SF Bordignon GmbH
19
32
50
40
4.5
8
4.6
18
M4x20
30
45
Guide bushing - bronze ri...
SF Bordignon GmbH
19
32
50
40
4.5
8
4.6
18
M4x20
37
52
Guide bushing - bronze ri...
SF Bordignon GmbH
20
32
50
40
4.5
8
4.6
18
M4x20
23
38
Guide bushing - bronze ri...
SF Bordignon GmbH
20
32
50
40
4.5
8
4.6
18
M4x20
30
45
Guide bushing - bronze ri...
SF Bordignon GmbH
20
32
50
40
4.5
8
4.6
18
M4x20
37
52
Guide bushing - bronze ri...
SF Bordignon GmbH
24
40
63
50
5.5
10
5.7
23
M5x30
23
38
Guide bushing - bronze ri...
SF Bordignon GmbH
24
40
63
50
5.5
10
5.7
23
M5x30
30
55
Guide bushing - bronze ri...
SF Bordignon GmbH
24
40
63
50
5.5
10
5.7
23
M5x30
37
62
Guide bushing - bronze ri...
SF Bordignon GmbH
25
40
63
50
5.5
10
5.7
23
M5x30
23
38
Guide bushing - bronze ri...
SF Bordignon GmbH
25
40
63
50
5.5
10
5.7
23
M5x30
30
55
Guide bushing - bronze ri...
SF Bordignon GmbH
25
40
63
50
5.5
10
5.7
23
M5x30
37
62
Guide bushing - bronze ri...
SF Bordignon GmbH
30
48
72
58
5.5
10
5.7
28
M5x30
30
45
Guide bushing - bronze ri...
SF Bordignon GmbH
30
48
72
58
5.5
10
5.7
28
M5x30
37
62
Guide bushing - bronze ri...
SF Bordignon GmbH
30
48
72
58
5.5
10
5.7
28
M5x30
47
72
Guide bushing - bronze ri...
SF Bordignon GmbH
32
48
72
58
5.5
10
5.7
28
M5x30
30
45
Guide bushing - bronze ri...
SF Bordignon GmbH
32
48
72
58
5.5
10
5.7
28
M5x30
37
62
Guide bushing - bronze ri...
SF Bordignon GmbH
32
48
72
58
5.5
10
5.7
28
M5x30
47
72
Guide bushing - bronze ri...
SF Bordignon GmbH
38
58
85
70
6.6
11
6.8
33
M6x35
30
55
Guide bushing - bronze ri...
SF Bordignon GmbH
38
58
85
70
6.6
11
6.8
33
M6x35
37
67
Guide bushing - bronze ri...
SF Bordignon GmbH
38
58
85
70
6.6
11
6.8
33
M6x35
47
77
Guide bushing - bronze ri...
SF Bordignon GmbH
40
58
85
70
6.6
11
6.8
33
M6x35
30
55
Guide bushing - bronze ri...
SF Bordignon GmbH
40
58
85
70
6.6
11
6.8
33
M6x35
37
67
Guide bushing - bronze ri...
SF Bordignon GmbH
40
58
85
70
6.6
11
6.8
33
M6x35
47
77
Guide bushing - bronze ri...
SF Bordignon GmbH
48
70
104
86
9.0
15
9.0
38
M8x50
37
62
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表