目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0394 - Toggle clamps vertical with straight foot and adjustable clamping spindle
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05912_asmtab.prj},{NB=B0394.006000_0},{LOCHBILD=3},{OH1=56},{OHOA=141},{OG1=46},{A=14},{GEW=0.3088},{EAN=MIN},{OL=4.307},{SCHRL=35},{GR=3},{GR1=3},{HUB=6.500},{WLG=0.649},{WH1=55.830},{WH2=83.440},{WHOA=156.000},{WG1=46.180},{WG2=56.230},{WGOA=84.280},{WL1=132.730},{WL2=126.561},{WLOA=85.889},{TYPA=2},{TYPC=2},{TYPD=2},{TYP1=1},{BESTBLOHM=B0394.006000},{FARBE=schwarzgrau RAL 7021},{OH2=83},{OG2=56},{OGAO=84},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1650},{SPANNKRAFT=920},{SPANNKRAFT1=1050},{M=M6X35},{A1=29},{A2=7},{A3=12},{B=27},{B1=38},{B2=17.5},{B3=12,5},{B4=-},{B6=43.5},{C=37,6},{C2=5,5},{D=5.5},{H=169},{L=86,5},{L1=53},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B6
width
[mm]
C
Height ~
[mm]
C2
height
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0394.005001
B0394.005001
ultramarine blue RAL 5002
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1048
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.006001
B0394.006001
ultramarine blue RAL 5002
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
169
86,5
53
0.3088
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.008001
B0394.008001
ultramarine blue RAL 5002
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
200,4
107
62
0.4182
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.010001
B0394.010001
ultramarine blue RAL 5002
2
6
97
176
19
59
91
250
2500
4500
1500
2800
M10x55
32
50
8
27
45
64
25.6
18,5
38
47
62,3
13
9
247,4
153
95
0.8472
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.012001
B0394.012001
ultramarine blue RAL 5002
5
11
88
164
24
60
91
280
3000
5500
1400
2800
M12X70
32
53
10.5
-
45
63
28
21
-
47
69,8
9
8.8
265,5
173,5
113.5
1.0240
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.005000
B0394.005000
black grey RAL 7021
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1048
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.006000
B0394.006000
black grey RAL 7021
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
169
86,5
53
0.3088
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.008000
B0394.008000
black grey RAL 7021
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
200,4
107
62
0.4182
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.010000
B0394.010000
black grey RAL 7021
2
6
97
176
19
59
91
250
2500
4500
1500
2800
M10x55
32
50
8
27
45
64
25.6
18,5
38
47
62,3
13
9
247,4
153
95
0.8472
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.012000
B0394.012000
black grey RAL 7021
5
11
88
164
24
60
91
280
3000
5500
1400
2800
M12X70
32
53
10.5
-
45
63
28
21
-
47
69,8
9
8.8
265,5
173,5
113.5
1.0240
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.005003
B0394.005003
traffic red RAL 3020
2
100
-
129
64
-
76
100
750
1050
620
750
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
22.5
29,8
5,5
4.5
119,2
65,6
35
0.1048
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.006003
B0394.006003
traffic red RAL 3020
3
56
83
141
46
56
84
160
1350
1650
920
1050
M6X35
14
29
7
12
27
38
17.5
12,5
-
43.5
37,6
5,5
5.5
169
86,5
53
0.3088
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.008003
B0394.008003
traffic red RAL 3020
3
13
93
158
26
61
86
190
2000
2800
940
1350
M8X45
21
39
9
19
32
45
20.6
15,6
-
41.5
49
6,5
6.8
200,4
107
62
0.4182
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.010003
B0394.010003
traffic red RAL 3020
2
6
97
176
19
59
91
250
2500
4500
1500
2800
M10x55
32
50
8
27
45
64
25.6
18,5
38
47
62,3
13
9
247,4
153
95
0.8472
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0394.012003
B0394.012003
traffic red RAL 3020
5
11
88
164
24
60
91
280
3000
5500
1400
2800
M12X70
32
53
10.5
-
45
63
28
21
-
47
69,8
9
8.8
265,5
173,5
113.5
1.0240
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表