目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0386 - Toggle clamps horizontal with straight foot and adjustable clamping spindle
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05904_asmtab.prj},{NB=B0386.006000_0},{LOCHBILD=3},{OH=86},{OG=67},{GEW=0.3253},{EAN=MIN},{OGG=0.560},{OGGG=0.000},{OG1=67.300},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.11000},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BESTBLOHM=B0386.006000},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1900},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=23},{B5=2.5},{B6=43.5},{C=36,9},{C2=8},{D=5.5},{H=75,2},{H1=71},{L=186,6},{L1=60,5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,,BLOHM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0386.005001
B0386.005001
ultramarine blue RAL 5002
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27
13.2
9,2
-
2
22.5
26,2
5,2
5.5
52,2
47,9
125,7
41,8
0.0943
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.006001
B0386.006001
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
186,6
60,5
0.3253
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.008001
B0386.008001
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,,2
84,3
223,1
74,9
0.4094
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.010001
B0386.010001
ultramarine blue RAL 5002
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
279,4
103,9
0.8220
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.012001
B0386.012001
ultramarine blue RAL 5002
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
314,7
122
1.0280
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.005000
B0386.005000
black grey RAL 7021
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27
13.2
9,2
-
2
22.5
26,2
5,2
5.5
52,2
47,9
125,7
41,8
0.0800
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.006000
B0386.006000
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
186,6
60,5
0.3253
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.008000
B0386.008000
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,,2
84,3
223,1
74,9
0.3500
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.010000
B0386.010000
black grey RAL 7021
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
279,4
103,9
0.8220
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.012000
B0386.012000
black grey RAL 7021
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
314,7
122
1.0280
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.005003
B0386.005003
traffic red RAL 3020
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27
13.2
9,2
-
2
22.5
26,2
5,2
5.5
52,2
47,9
125,7
41,8
0.0800
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.006003
B0386.006003
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
186,6
60,5
0.3253
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.008003
B0386.008003
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,,2
84,3
223,1
74,9
0.4094
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.010003
B0386.010003
traffic red RAL 3020
3
90
71
250
2200
4500
1200
2800
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
59,6
10
8.8
114,3
107,5
279,4
103,9
0.8220
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0386.012003
B0386.012003
traffic red RAL 3020
4
88
68
280
2400
5500
1000
2800
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
75,9
13,5
8.5
128,4
125,2
314,7
122
1.0280
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表