目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0384 - Toggle clamps horizontal with flat foot and adjustable clamping spindle, stainless steel
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05900_2_asmtab.prj},{NB=B0384.105000_0},{OH=86},{OG=67},{HALTEKRAFT1=900},{GEW=0.0955},{EAN=MIN},{OGG=1.61000},{OGGG=0.000},{OG1=66.74000},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTBLOHM=B0384.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{HANDKRAFT=100},{HALTEKRAFT=650},{SPANNKRAFT=550},{SPANNKRAFT1=620},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=16.8},{B1=27,3},{B2=13.2},{B3=9,2},{B4=-},{B5=2},{B6=22.5},{C=17,2},{C2=5,25},{D=5.5},{H=43,4},{H1=38.9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,BLOHM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
Thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
Width ~
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0384.104001
B0384.104001
ultramarine blue RAL 5002
1
87
69
80
400
500
250
300
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0365
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.105001
B0384.105001
ultramarine blue RAL 5002
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43,4
38.9
125,7
41,8
0.0917
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.106001
B0384.106001
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63,7
59,6
186,6
60.5
0.3182
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.108001
B0384.108001
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32,2
-
6.2
73,9
70,1
223,1
74.9
0.4082
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.104000
B0384.104000
black grey RAL 7021
1
87
69
80
400
500
250
300
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0370
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.105000
B0384.105000
black grey RAL 7021
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43,4
38.9
125,7
41,8
0.0955
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.106000
B0384.106000
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63,7
59,6
186,6
60.5
0.3182
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.108000
B0384.108000
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32,2
-
6.2
73,9
70,1
223,1
74.9
0.4082
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.104003
B0384.104003
traffic red RAL 3020
1
87
69
80
400
500
250
300
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0365
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.105003
B0384.105003
traffic red RAL 3020
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43,4
38.9
125,7
41,8
0.0955
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.106003
B0384.106003
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63,7
59,6
186,6
60.5
0.3182
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0384.108003
B0384.108003
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32,2
-
6.2
73,9
70,1
223,1
74.9
0.3550
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表