目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0255 - Tension levers internal thread, stainless steel
Blohm
Clamping levers, tension levers, cam levers
Tension levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/spannhebel/06371.prj},{NB=B0255.4202},{BESTBLOHM=B0255.4202},{MATERIAL=Edelstahl},{GRAD=0},{GR=4},{X=M 20},{T=27},{D=30},{D1=41},{D2=32},{D3=13},{H=68.5},{H1=7.5},{H2=56.5},{H3=0.0},{H4=76.5},{A=134.0},{A1=134.0},{A2=0},{ZZ=36},{GEW=0.6863},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=20.000},{NDM1=0.0000},{TYP=1},{TYP1=1},{TAB=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0255.1082
B0255.1082
stainless steel
0
1
M 8
14
16
24
25
10
44.5
4.5
37.0
0.0
49.5
92.0
0
22
0.1862
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.1102
B0255.1102
stainless steel
0
1
M 10
14
16
24
25
10
44.5
4.5
37.0
0.0
49.5
92.0
0
22
0.1785
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.2102
B0255.2102
stainless steel
0
2
M 10
17
19
28
32
12
51.5
5.5
42.0
0.0
57.5
111.0
0
24
0.3009
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.2122
B0255.2122
stainless steel
0
2
M 12
17
19
28
32
12
51.5
5.5
42.0
0.0
57.5
111.0
0
24
0.3019
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.3122
B0255.3122
stainless steel
0
3
M 12
23
23
33
32
13
58.0
6.0
47.0
0.0
65.0
134.5
0
26
0.3602
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.3162
B0255.3162
stainless steel
0
3
M 16
23
23
33
32
13
58.0
6.0
47.0
0.0
65.0
134.5
0
26
0.4311
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.4162
B0255.4162
stainless steel
0
4
M 16
27
30
41
32
13
68.5
7.5
56.5
0.0
76.5
134.0
0
36
0.7146
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.4202
B0255.4202
stainless steel
0
4
M 20
27
30
41
32
13
68.5
7.5
56.5
0.0
76.5
134.0
0
36
0.6863
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.1081
B0255.1081
stainless steel
20
1
M 8
14
16
24
25
10
44.5
4.5
37.0
58.5
49.5
88.0
15
22
0.1829
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.1101
B0255.1101
stainless steel
20
1
M 10
14
16
24
25
10
44.5
4.5
37.0
58.5
49.5
88.0
15
22
0.1788
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.2101
B0255.2101
stainless steel
20
2
M 10
17
19
28
32
12
51.5
5.5
42.0
68.5
57.5
106.0
15
24
0.3082
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.2121
B0255.2121
stainless steel
20
2
M 12
17
19
28
32
12
51.5
5.5
42.0
68.5
57.5
106.0
15
24
0.3019
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.3121
B0255.3121
stainless steel
20
3
M 12
23
23
33
32
13
58.0
6.0
47.0
81.0
65.0
128.5
15
26
0.4574
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.3161
B0255.3161
stainless steel
20
3
M 16
23
23
33
32
13
58.0
6.0
47.0
81.0
65.0
128.5
15
26
0.4363
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.4161
B0255.4161
stainless steel
20
4
M 16
27
30
41
32
13
68.5
7.5
56.5
89.5
76.5
128.5
15
36
0.7135
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0255.4201
B0255.4201
stainless steel
20
4
M 20
27
30
41
32
13
68.5
7.5
56.5
89.5
76.5
128.5
15
36
0.6798
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表