目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0244 - Clamping levers external thread, steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06443.prj},{NB=B0244.106186X50},{GR=1},{L=50},{D=10},{D1=13.0},{D2=14.0},{H=24.5},{H1=4.0},{H2=14.5},{H3=31.0},{H4=34.0},{A=40},{A1=47.0},{B=7},{ZZ=16},{GEW=0.0450},{EAN=MIN},{NDM=6.000},{NDM1=0.0000},{TYP=1.000},{XA=37.600},{XB=30.500},{XC=23.500},{XD=4.000},{XE=3.300},{XF=3.500},{XG=18.500},{XH=6.600},{XI=25.400},{XJ=0.500},{XK=138.500},{XL=21.500},{XM=9.100},{XN=9.000},{XO=30.300},{XP=2.800},{XQ=35.800},{XR=4.300},{XS=6.100},{XT=22.400},{XU=27.300},{XV=74.000},{XW=17.000},{XX=32.900},{XY=11.300},{XZ=8.000},{XA1=9.900},{XB1=3.400},{XC1=7.500},{XD1=0.700},{XE1=36.700},{XF1=5.000},{XG1=21.200},{XH1=21.000},{XI1=29.800},{XJ1=20.100},{XK1=2.500},{XL1=28.100},{XM1=0.500},{XN1=8.000},{XO1=21.600},{XP1=8.000},{XQ1=3.000},{XR1=2.800},{XS1=8.000},{XT1=0.300},{XU1=0.500},{XV1=2.300},{XW1=3.300},{XX1=0.500},{XY1=3.300},{XZ1=16.800},{XA2=5.100},{XB2=138.000},{LX=50.000},{BESTBLOHM=B0244.106186X50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
thread length
[mm]
X
thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
Hhöe
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0244.1051X10
B0244.1051X10
jet black RAL 9005
seidenmatt
1
10
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0395
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X15
B0244.1051X15
jet black RAL 9005
seidenmatt
1
15
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0400
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X20
B0244.1051X20
jet black RAL 9005
seidenmatt
1
20
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0411
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X25
B0244.1051X25
jet black RAL 9005
seidenmatt
1
25
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0416
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X30
B0244.1051X30
jet black RAL 9005
seidenmatt
1
30
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0434
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X35
B0244.1051X35
jet black RAL 9005
seidenmatt
1
35
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0426
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X40
B0244.1051X40
jet black RAL 9005
seidenmatt
1
40
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0443
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X45
B0244.1051X45
jet black RAL 9005
seidenmatt
1
45
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0438
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1051X50
B0244.1051X50
jet black RAL 9005
seidenmatt
1
50
M5
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0451
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X10
B0244.1061X10
jet black RAL 9005
seidenmatt
1
10
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0397
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X15
B0244.1061X15
jet black RAL 9005
seidenmatt
1
15
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0414
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X20
B0244.1061X20
jet black RAL 9005
seidenmatt
1
20
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0419
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X25
B0244.1061X25
jet black RAL 9005
seidenmatt
1
25
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0437
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X30
B0244.1061X30
jet black RAL 9005
seidenmatt
1
30
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0437
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X35
B0244.1061X35
jet black RAL 9005
seidenmatt
1
35
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0456
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X40
B0244.1061X40
jet black RAL 9005
seidenmatt
1
40
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0456
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X45
B0244.1061X45
jet black RAL 9005
seidenmatt
1
45
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0464
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.1061X50
B0244.1061X50
jet black RAL 9005
seidenmatt
1
50
M6
10
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7
16
0.0484
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X15
B0244.2061X15
jet black RAL 9005
seidenmatt
2
15
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.0990
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X20
B0244.2061X20
jet black RAL 9005
seidenmatt
2
20
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.0996
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X25
B0244.2061X25
jet black RAL 9005
seidenmatt
2
25
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.1004
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X30
B0244.2061X30
jet black RAL 9005
seidenmatt
2
30
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.1013
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X35
B0244.2061X35
jet black RAL 9005
seidenmatt
2
35
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.1024
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X40
B0244.2061X40
jet black RAL 9005
seidenmatt
2
40
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.1034
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0244.2061X45
B0244.2061X45
jet black RAL 9005
seidenmatt
2
45
M6
14
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
10
20
0.1035
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表