目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0259 - Cam levers adjustable with plastic handle external thread, steel or stainless steel
Blohm
Clamping levers, tension levers, cam levers
Cam levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/exzenterhebel/04233_2_asmtab.prj},{NB=B0259.2531110X50},{GR=2},{D1=27.1},{D2=11},{B=33},{B1=24},{H=16.2},{H1=27.7},{A=100.0},{A1=110.0},{L=50},{F=5.0},{HANDKRAFT=170},{S=1.50},{GEW=0.0800},{EAN=MIN},{NDM=10.0},{NDM1=0.000},{BESTBLOHM=B0259.2531110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_2_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
L
Length
[mm]
F
Clamping force F
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0259.1521105X20
B0259.1521105X20
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521105X30
B0259.1521105X30
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0305
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521105X40
B0259.1521105X40
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0327
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521105X50
B0259.1521105X50
black
Steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0342
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521106X20
B0259.1521106X20
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0313
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521106X30
B0259.1521106X30
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0328
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521106X40
B0259.1521106X40
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0351
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1521106X50
B0259.1521106X50
black
Steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0368
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521108X25
B0259.2521108X25
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0726
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521108X30
B0259.2521108X30
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0732
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521108X40
B0259.2521108X40
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0769
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521108X50
B0259.2521108X50
black
Steel
External thread
2
M 8
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0400
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521110X25
B0259.2521110X25
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
25
5.0
170
1.50
0.0800
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521110X30
B0259.2521110X30
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
30
5.0
170
1.50
0.0800
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521110X40
B0259.2521110X40
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
40
5.0
170
1.50
0.0400
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2521110X50
B0259.2521110X50
black
Steel
External thread
2
M 10
27.1
11
33
24
16.2
27.7
100.0
110.0
50
5.0
170
1.50
0.0886
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531105X20
B0259.1531105X20
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0300
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531105X30
B0259.1531105X30
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0314
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531105X40
B0259.1531105X40
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0328
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531105X50
B0259.1531105X50
black
Stainless steel
External thread
1
M 5
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0345
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531106X20
B0259.1531106X20
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
20
2.5
125
1.15
0.0317
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531106X30
B0259.1531106X30
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
30
2.5
125
1.15
0.0338
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531106X40
B0259.1531106X40
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
40
2.5
125
1.15
0.0349
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.1531106X50
B0259.1531106X50
black
Stainless steel
External thread
1
M 6
18.1
9
22
16
14.0
23.4
71.5
79.6
50
2.5
125
1.15
0.0371
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0259.2531108X25
B0259.2531108X25
black
Stainless steel
External thread
2
M 8
27.1
11
33
24
14.0
27.7
100.0
110.0
25
5.0
170
1.50
0.0800
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表