目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0036 - Spring plungers smooth version, without collar, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03072.prj},{NB=B0036.2100},{BESTBLOHM=B0036.210},{AUSF=Kugel aus Edelstahl},{POS=0},{D=10},{D1=8},{L=22},{H=2.70},{F1=54},{F2=100},{GEW=0.0089},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{XA=1.200},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0036.203
B0036.203
Ball in stainless steel
3
2
7
0.65
5
7
0.0003
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.204
B0036.204
Ball in stainless steel
4
3
9
0.80
12
22
0.0006
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.205
B0036.205
Ball in stainless steel
5
4
12
1.00
19
30
0.0011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.206
B0036.206
Ball in stainless steel
6
5
14
1.50
22
40
0.0019
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.208
B0036.208
Ball in stainless steel
8
6
16
1.80
42
73
0.0046
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.210
B0036.210
Ball in stainless steel
10
8
22
2.70
54
100
0.0089
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.212
B0036.212
Ball in stainless steel
12
10
24
3.20
54
122
0.0141
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0036.304
B0036.304
Ball in POM
4
3
9
0.60
12
22
0.0005
Yes
73269086
98% Warenverfügbarkeit. N...
31.12.2099
B0036.305
B0036.305
Ball in POM
5
4
12
0.90
19
30
0.0010
Yes
73269086
98% Warenverfügbarkeit. N...
31.12.2099
B0036.306
B0036.306
Ball in POM
6
5
14
1.30
22
40
0.0016
Yes
73269086
98% Warenverfügbarkeit. N...
31.12.2099
B0036.308
B0036.308
Ball in POM
8
6
16
1.70
42
73
0.0038
Yes
73269086
98% Warenverfügbarkeit. N...
31.12.2099
B0036.310
B0036.310
Ball in POM
10
8
22
2.90
54
100
0.0072
Yes
73269086
98% Warenverfügbarkeit. N...
31.12.2099
B0036.312
B0036.312
Ball in POM
12
10
24
3.20
54
122
0.0108
Yes
73269086
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表