4VM SERIES - 电磁阀汇流板系列
BLCH
气动控制元件
电磁阀汇流板系列
Powered by
CAD模型選擇
{blch/valve/4vm/4vm.prj},{NB=200M-2F},{MODEL=200},{CODENAME=M},{NUMBER=2},{EVEN=F},{TOOTHTYPE=},{A=61.0},{X=27.0},{B1=50.7},{Q=G1/4},{Q1=9.0},{C=21.0},{E=4.5},{H=6.0},{R=43.0},{I1=12.0},{I2=22.0},{I3=36.0},{I4=17.0},{I5=38.0},{I6=10.0},{I7=6.5},{I8=6.0},{I9=4.5},{I10=8.3},{I11=4.75},{I12=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
规格
ⁿ/ₐ
A
[mm]
X
[mm]
B1
[mm]
Q
[mm]
Q1
[mm]
C
[mm]
E
[mm]
H
[mm]
R
[mm]
I1
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
I10
ⁿ/ₐ
I11
ⁿ/ₐ
I12
ⁿ/ₐ
100M-2F
100
58.0
25.0
43.2
G1/4
9.0
20.0
4.5
5.0
40.0
10.0
18.0
28.0
13.0
30.0
8.0
6.0
6.0
4.5
8.5
3.80
3
200M-2F
200
61.0
27.0
50.7
G1/4
9.0
21.0
4.5
6.0
43.0
12.0
22.0
36.0
17.0
38.0
10.0
6.5
6.0
4.5
8.3
4.75
3
300M-2F
300
75.0
30.0
64.8
G3/8
10.0
26.0
4.5
6.0
53.0
13.5
27.0
45.0
20.0
50.0
13.0
8.0
6.0
4.5
10.2
5.80
4
400M-2F
400
104.0
38.0
94.5
G1/2
11.5
32.0
5.5
7.0
68.0
14.5
34.0
63.0
27.0
72.0
15.0
12.0
7.0
5.0
12.8
7.40
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表