目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
PMDC Motor, High-Voltage
Bison Gear Motors
Motors
PMDC Motors
Powered by
CAD模型選擇
{bisongear/motors/pmdc_motors/pmdc_hv_asmtab.prj},{NB=150-506-0024},{PN=150-506-0024},{HIDDEN=No},{MN=056E17F1003},{CN=Z604},{DN=027811},{HP=1/3},{VOLTS=90},{MPT=EC},{RPM=1750},{FRAME=NEMA 56C},{ENCL=TEFC},{WT=24},{FLAMPS=3.5},{C=11.31},{AD=4.99},{P=4.88},{AB=4.48},{FRAMELG=7.011},{BRACKETDIM=0.495},{PPATH=../parts/pmdc_motors/pmdc_high_voltage/pmdc_hv_asmtpl.prj},{REDC=0024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
HP
ⁿ/ₐ
VOLTS
Volts
ⁿ/ₐ
RPM
ⁿ/ₐ
FRAME
Frame
ⁿ/ₐ
ENCL
Encl.
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
FLAMPS
FL Amps
ⁿ/ₐ
C
C Dim.
[Inch]
AD
AD Dim.
[Inch]
P
P Dim.
[Inch]
AB
AB Dim.
[Inch]
150-506-0004
150-506-0004
1/4
90
1750
NEMA 56C
TEFC
22
2.5
10.81
4.49
4.88
4.48
150-506-0024
150-506-0024
1/3
90
1750
NEMA 56C
TEFC
24
3.5
11.31
4.99
4.88
4.48
150-506-0044
150-506-0044
1/2
90
1750
NEMA 56C
TEFC
26
5
11.81
5.49
4.88
4.48
150-506-0074
150-506-0074
3/4
180
1750
NEMA 56C
TEFC
34
3.8
13.81
7.49
4.88
4.48
150-506-0084
150-506-0084
1
90
1750
NEMA 56C
TEFC
45
10
14.82
7.10
4.88
4.69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表