您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 55.2 - Raw magnets, disc-shaped
Berger Tools
3.0 Machine parts
3.9 Holding with magnets
Raw magnets
GN55.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_9/rohmagnete/gn55_2/gn55_2.prj},{NB=Rohmagnet GN55.2-SC-10-3},{ARTNR=GN55.2-SC-10-3},{PARTNUMBER=GN 55.2-SC-10-3},{NORMNR=GN 55.2},{D=10},{H=3},{WSVIS=Samarium, Cobalt},{WS1= 'SC', 'Samarium, Cobalt', 'ND', 'Neodym, Eisen, Bor'},{NKSC=10},{NKND=15},{VPEHSC=20},{VPEHND=20},{WEIGHT=0.0020},{CTN=85051110},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
ⁿ/ₐ
D
±0.1
[mm]
H
±0.1
[mm]
WSVIS
Material of magnet
ⁿ/ₐ
NK
Nominal adhesive forces
[N]
VP
Packing units
ⁿ/ₐ
WS
Material of magnet
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rohmagnet GN55.2-SC-4-3
GN55.2-SC-4-3
4
3
Samarium, cobalt
2.5
20
SC
0.0001
85051110
YES
Rohmagnet GN55.2-ND-4-3
GN55.2-ND-4-3
4
3
Neodiymium, iron, boron
4
20
ND
0.0022
85051110
YES
Rohmagnet GN55.2-SC-5-3
GN55.2-SC-5-3
5
3
Samarium, cobalt
3.5
20
SC
0.0010
85051110
YES
Rohmagnet GN55.2-ND-5-3
GN55.2-ND-5-3
5
3
Neodiymium, iron, boron
5
20
ND
0.0020
85051110
YES
Rohmagnet GN55.2-SC-6-3
GN55.2-SC-6-3
6
3
Samarium, cobalt
4
20
SC
0.0010
85051110
YES
Rohmagnet GN55.2-ND-6-3
GN55.2-ND-6-3
6
3
Neodiymium, iron, boron
7.5
20
ND
0.0010
85051110
YES
Rohmagnet GN55.2-SC-8-3
GN55.2-SC-8-3
8
3
Samarium, cobalt
8
20
SC
0.0010
85051110
YES
Rohmagnet GN55.2-ND-8-3
GN55.2-ND-8-3
8
3
Neodiymium, iron, boron
13
20
ND
0.0010
85051110
YES
Rohmagnet GN55.2-SC-10-3
GN55.2-SC-10-3
10
3
Samarium, cobalt
10
20
SC
0.0020
85051110
YES
Rohmagnet GN55.2-ND-10-3
GN55.2-ND-10-3
10
3
Neodiymium, iron, boron
15
20
ND
0.0020
85051110
YES
Rohmagnet GN55.2-SC-12-3
GN55.2-SC-12-3
12
3
Samarium, cobalt
11
10
SC
0.0040
85051110
YES
Rohmagnet GN55.2-ND-12-3
GN55.2-ND-12-3
12
3
Neodiymium, iron, boron
20
20
ND
0.0030
85051110
YES
Rohmagnet GN55.2-SC-15-3
GN55.2-SC-15-3
15
3
Samarium, cobalt
16
10
SC
0.0060
85051110
YES
Rohmagnet GN55.2-ND-15-3
GN55.2-ND-15-3
15
3
Neodiymium, iron, boron
28
20
ND
0.0040
85051110
YES
Rohmagnet GN55.2-SC-18-3
GN55.2-SC-18-3
18
3
Samarium, cobalt
25
10
SC
0.0080
85051110
YES
Rohmagnet GN55.2-ND-18-3
GN55.2-ND-18-3
18
3
Neodiymium, iron, boron
35
10
ND
0.0070
85051110
YES
Rohmagnet GN55.2-ND-20-3
GN55.2-ND-20-3
20
3
Neodiymium, iron, boron
42
10
ND
0.0090
85051110
YES
Rohmagnet GN55.2-SC-24-3
GN55.2-SC-24-3
24
3
Samarium, cobalt
36
5
SC
0.0120
85051110
YES
Rohmagnet GN55.2-ND-24-3
GN55.2-ND-24-3
24
3
Neodiymium, iron, boron
55
10
ND
0.0120
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
Disc magnet, neodymium iron boron (NdFeB) - Magnetized over dimension H (ax...
Schallenkammer
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表