目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 53.4 - Magnets, Disk-Shaped, with Handle
Berger Tools
3.0 Machine parts
3.9 Holding with magnets
Magnets
GN53.4
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_9/haftmagnete/gn53_4/gn53_4.prj},{NB=Haftmagnet GN53.4-ND-ST-12-A},{ARTNR=GN53.4-ND-ST-12-A},{PARTNUMBER=GN 53.4-ND-ST-12-A},{NORMNR=GN 53.4},{D1=12},{D2=9},{H1=16},{H2=4.5},{NK=55},{MAT=ND - NdFeB},{MAT2=ST - Stahl},{FORM=A - ohne Gummiauflange},{FORMX=A},{WEIGHT=0.0070},{CTN=85051100},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
NK
Nominal magnetic force
[N]
MAT
Magnet material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Haftmagnet GN53.4-ND-ST-1...
GN53.4-ND-ST-12-A
12
9
16
4.5
55
ND - NdFeB
ST - Steel
A - Without rubber underl...
0.0070
85051100
YES
Haftmagnet GN53.4-ND-ST-1...
GN53.4-ND-ST-12-B
12
9
16
4.5
16
ND - NdFeB
ST - Steel
B - With rubber underlay
0.0036
85051100
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表