目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 2494 - Stainless Steel Cam Roller Carriages for Stainless Steel Cam Roller Linear Guide Rails GN 2492, Type K3, Compact design with 3 rollers
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear guide rail systems
GN2494
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/laufrollenfuehrungen/gn2494/gn2494.prj},{NB=Edelstahl-Rollenlaeufer GN2494-30-K3-X},{ARTNR=GN2494-30-K3-X},{PARTNUMBER=GN 2494-30-K3-X},{NORMNR=GN 2494},{H1=30},{B1=14.50},{B2=20.5},{B3=10.0},{D1=M5},{D2=22.5},{H2=15},{H3=27},{L1=95},{L2=80},{L3=50},{L4=70},{S=3},{SW=13},{T=6.5},{FR=840},{FA=420},{KEN=X - für Festlagerlaufschiene},{WEIGHT=0.2300},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
H1
Stainless Steel cam roller linear guide rails GN 2491
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
SW
[mm]
T
max.
[mm]
FR
per cam roller carriage
[N]
FA
per cam roller carriage
[N]
KEN
Identification
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Rollenlaeufer G...
GN2494-30-K3-X
30
14.50
20.5
10.0
M5
22.5
15
27
95
80
50
70
3
13
6.5
840
420
X - For fixed bearing gui...
0.2300
83024900
YES
Edelstahl-Rollenlaeufer G...
GN2494-45-K3-X
45
21.25
30.5
15.5
M6
35.1
23
40
160
135
85
120
4
15
9.0
1790
950
X - For fixed bearing gui...
0.6400
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表