目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 991 - Tube end plugs, Plastic rectangular
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN991
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn991/gn_991_d.prj},{NB=Endstopfen GN991-R50-20-SW (1)},{ARTNR=GN991-R50-20-SW},{PARTNUMBER=GN 991-R50-20-SW},{NORMNR=GN 991},{FARBE=black, matte},{COL=SW},{S1=R50},{S11=50},{S2=20},{W=1-3},{WX=1.0},{WMIN=1.0},{WMAX=3.0},{L1=5},{L2=15.0},{K=1.000},{K1=1.000},{D3=1.000},{R=1.000},{WEIGHT=0,006},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
S1
[mm]
S2
[mm]
W
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Endstopfen GN991-R20-10-S...
GN991-R20-10-SW
black, matte
R20
10
0.8-2
3
12.0
0,0012
39235090
YES
Endstopfen GN991-R20-10-G...
GN991-R20-10-GR
gray, matte
R20
10
0.8-2
3
12.0
0,0012
39235090
YES
Endstopfen GN991-R20-15-S...
GN991-R20-15-SW
black, matte
R20
15
1-2
5
11.5
0,0019
39235090
YES
Endstopfen GN991-R20-15-G...
GN991-R20-15-GR
gray, matte
R20
15
1-2
5
11.5
0,0019
39235090
YES
Endstopfen GN991-R25-10-S...
GN991-R25-10-SW
black, matte
R25
10
0.8-2
3
11.5
0,0015
39235090
YES
Endstopfen GN991-R25-10-G...
GN991-R25-10-GR
gray, matte
R25
10
0.8-2
3
11.5
0,0015
39235090
YES
Endstopfen GN991-R25-15-S...
GN991-R25-15-SW
black, matte
R25
15
1-2.5
5
11.5
0,0024
39235090
YES
Endstopfen GN991-R25-15-G...
GN991-R25-15-GR
gray, matte
R25
15
1-2.5
5
11.5
0,0025
39235090
YES
Endstopfen GN991-R25-20-S...
GN991-R25-20-SW
black, matte
R25
20
1-3
5
11.5
0,0039
39235090
YES
Endstopfen GN991-R25-20-G...
GN991-R25-20-GR
gray, matte
R25
20
1-3
5
11.5
0,0027
39235090
YES
Endstopfen GN991-R30-10-S...
GN991-R30-10-SW
black, matte
R30
10
1-2
5
11.5
0,0017
39235090
YES
Endstopfen GN991-R30-10-G...
GN991-R30-10-GR
gray, matte
R30
10
1-2
5
11.5
0,0018
39235090
YES
Endstopfen GN991-R30-15-S...
GN991-R30-15-SW
black, matte
R30
15
1-2.5
5
11.5
0,0028
39235090
YES
Endstopfen GN991-R30-15-G...
GN991-R30-15-GR
gray, matte
R30
15
1-2.5
5
11.5
0,0027
39235090
YES
Endstopfen GN991-R30-20-S...
GN991-R30-20-SW
black, matte
R30
20
1-3
5
11.5
0,0038
39235090
YES
Endstopfen GN991-R30-20-G...
GN991-R30-20-GR
gray, matte
R30
20
1-3
5
11.5
0,0038
39235090
YES
Endstopfen GN991-R35-20-S...
GN991-R35-20-SW
black, matte
R35
20
1-2.5
5
11.5
0,004
39235090
YES
Endstopfen GN991-R35-20-G...
GN991-R35-20-GR
gray, matte
R35
20
1-2.5
5
11.5
0,0039
39235090
YES
Endstopfen GN991-R35-25-S...
GN991-R35-25-SW
black, matte
R35
25
1-3
5
11.5
0,0045
39235090
YES
Endstopfen GN991-R35-25-G...
GN991-R35-25-GR
gray, matte
R35
25
1-3
5
11.5
0,0043
39235090
YES
Endstopfen GN991-R40-15-S...
GN991-R40-15-SW
black, matte
R40
15
1-2
5
12.0
0,0037
39235090
YES
Endstopfen GN991-R40-15-G...
GN991-R40-15-GR
gray, matte
R40
15
1-2
5
12.0
0,0037
39235090
YES
Endstopfen GN991-R40-20-S...
GN991-R40-20-SW
black, matte
R40
20
1-3
5
12.0
0,0045
39235090
YES
Endstopfen GN991-R40-20-G...
GN991-R40-20-GR
gray, matte
R40
20
1-3
5
12.0
0,0045
39235090
YES
Endstopfen GN991-R40-25-S...
GN991-R40-25-SW
black, matte
R40
25
1-3
5
11.5
0,006
39235090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表