您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 480.1 - Stainless Steel Retaining Rods / Retaining Tubes for Mounting Clamps, Type OS, without scale
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN480.1
GN480.1 Round
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn480_1/gn480_1_r/gn480_1_r_os.prj},{NB=Haltestange / Halterohr GN480.1-D12-400-NI-OS},{ARTNR=GN480.1-D12-400-NI-OS},{PARTNUMBER=GN 480.1-D12-400-NI-OS},{NORMNR=GN 480.1},{D1=D12},{D1X=12},{V=2},{S1=-},{MAT=NI},{S1X=0},{L=400},{LX=100,150,200,250,300,350,400},{K=15},{D2=9},{D2X=9},{S2=-},{S2X=0},{VERS=1},{WEIGHT=0.1120},{CTN=73041100},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Haltestange / Halterohr G...
GN480.1-D8-100-NI-OS
D8
100
-
0.0390
73041100
YES
Haltestange / Halterohr G...
GN480.1-D8-150-NI-OS
D8
150
-
0.0590
73041100
YES
Haltestange / Halterohr G...
GN480.1-D8-200-NI-OS
D8
200
-
0.0790
73041100
YES
Haltestange / Halterohr G...
GN480.1-D8-250-NI-OS
D8
250
-
0.0990
73041100
YES
Haltestange / Halterohr G...
GN480.1-D8-300-NI-OS
D8
300
-
0.1180
73041100
YES
Haltestange / Halterohr G...
GN480.1-D8-350-NI-OS
D8
350
-
0.1180
73041100
YES
Haltestange / Halterohr G...
GN480.1-D8-400-NI-OS
D8
400
-
0.1180
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-100-NI-OS
D10
100
-
0.0620
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-150-NI-OS
D10
150
-
0.1000
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-200-NI-OS
D10
200
-
0.1230
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-250-NI-OS
D10
250
-
0.1540
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-300-NI-OS
D10
300
-
0.1850
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-350-NI-OS
D10
350
-
0.1850
73041100
YES
Haltestange / Halterohr G...
GN480.1-D10-400-NI-OS
D10
400
-
0.1850
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-100-NI-OS
D12
100
9
0.0380
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-150-NI-OS
D12
150
9
0.0560
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-200-NI-OS
D12
200
9
0.0570
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-250-NI-OS
D12
250
9
0.0930
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-300-NI-OS
D12
300
9
0.1120
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-350-NI-OS
D12
350
9
0.1120
73041100
YES
Haltestange / Halterohr G...
GN480.1-D12-400-NI-OS
D12
400
9
0.1120
73041100
YES
Haltestange / Halterohr G...
GN480.1-D15-100-NI-OS
D15
100
12
0.0380
73041100
YES
Haltestange / Halterohr G...
GN480.1-D15-150-NI-OS
D15
150
12
0.0560
73041100
YES
Haltestange / Halterohr G...
GN480.1-D15-200-NI-OS
D15
200
12
0.0570
73041100
YES
Haltestange / Halterohr G...
GN480.1-D15-250-NI-OS
D15
250
12
0.0930
73041100
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表