您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 166 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN166
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn166/gn_166_2.prj},{NB=Fuss-Klemmverbinder GN166-B40-2-SW},{ARTNR=GN166-B40-2-SW},{D11=40},{S11=0},{D2=11},{NDM=10},{KDM=8.157},{D33=10},{K=91},{L1=98},{L2=70},{L3=145},{L4=35},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45},{R1=2.500},{R2=5.000},{K1=76.000},{X3=25.000},{K2=57.000},{R3=4.000},{D4=12.500},{L5X=35.000},{R4=8.000},{Y4=11.000},{X5=14.510},{L6=36.500},{S2=16.960},{Y5=11.000},{Y6=3.000},{L7=58.000},{L8=40.000},{L9=10.000},{R5=1.000},{S3=16.000},{S4=9.240},{L10=5.000},{SS=15.960},{WEIGHT=0.8730},{PARTNUMBER=GN 166-B40-2-SW},{NORMNR=GN 166},{FORMVIS=D1},{FORMX= 1, 'D1', 2, 'S'},{D1=B40},{S=-},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-60},{L5=78 | 92},{OB=schwarz},{KLEMM=GN 911-M10-63}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Z
Screw locations
ⁿ/ₐ
L5
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fuss-Klemmverbinder GN166...
GN166-B20-2-BL
B20
-
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
blank
0.2970
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B20-2-SW
B20
-
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
black
0.2970
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V20-2-BL
-
V20
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
blank
0.2970
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V20-2-SW
-
V20
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
black
0.2970
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B25-2-BL
B25
-
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
blank
0.2910
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B25-2-SW
B25
-
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
black
0.2910
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V25-2-BL
-
V25
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
blank
0.2730
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V25-2-SW
-
V25
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
black
0.2730
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B30-2-BL
B30
-
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
blank
0.2860
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B30-2-SW
B30
-
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
black
0.2860
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V30-2-BL
-
V30
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
blank
0.2730
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V30-2-SW
-
V30
7
58
69
46
96
23
7
75
60
72
35
30
M8-35
63 | 78
black
0.2730
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B40-2-BL
B40
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8730
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B40-2-SW
B40
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
black
0.8730
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V40-2-BL
-
V40
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8390
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V40-2-SW
-
V40
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
black
0.8390
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B42-2-BL
B42
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8500
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B42-2-SW
B42
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
black
0.8500
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B45-2-BL
B45
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8400
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B45-2-SW
B45
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
black
0.8400
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V45-2-BL
-
V45
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8160
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-V45-2-SW
-
V45
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
black
0.8160
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B48-2-BL
B48
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8300
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B48-2-SW
B48
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
black
0.8300
76090000
YES
Fuss-Klemmverbinder GN166...
GN166-B50-2-BL
B50
-
11
91
98
70
145
35
14
115
90
108
50
45
M10-60
78 | 92
blank
0.8150
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表