目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 3971 - Bevel Gear Boxes, Housing Aluminum, Type L, Angular gear 90°
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Gears
GN3971
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/getribe/gn3971/gn3971.prj},{NB=Kegelradgetriebe GN3971-24-L-10-AN},{ARTNR=GN3971-24-L-10-AN},{PARTNUMBER=GN 3971-24-L-10-AN},{NORMNR=GN 3971},{B1=24},{D1=10},{B2=4},{D2=19},{D3=11.3},{D3X=11.3},{H=1.5},{L1=42},{L2=16},{L3=12},{L4=3},{M1=30.0},{T1=2.00},{T2=18.0},{D4=4.1},{D5=M4},{D5X=4.000},{D6=M4},{D6X=4.000},{D7=M4},{D7X=4.000},{M2=8.0},{M3=12.0},{M4=18},{M5=16},{OB=eloxiert, naturfarben},{MAT=Aluminum},{WEIGHT=0.144},{CTN=84834023},{ROHS=YES},{INFOGANTER=Produktdetails},{LX1=11.990},{RX1=6.000},{CHAM=0.400},{LX2=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
B1
[mm]
D1
j6
[mm]
B2
[mm]
D2
[mm]
D3
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
T1
[mm]
T2
[mm]
D4
[mm]
D5
ⁿ/ₐ
D6
ⁿ/ₐ
D7
ⁿ/ₐ
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kegelradgetriebe GN3971-1...
GN3971-18-L-6-AN
18
6
2
13
-
0.8
32
12
8
2
23.0
2.10
15.4
3.1
M3
M3
M3
6.0
8.5
13
11
Anodized, natural color
0.055
84834023
YES
Kegelradgetriebe GN3971-2...
GN3971-20-L-8-AN
20
8
2
16
9.2
0.8
35
12
8
2
25.0
1.95
15.3
3.1
M3
M3
M3
7.0
10.0
15
10
Anodized, natural color
0.080
84834023
YES
Kegelradgetriebe GN3971-2...
GN3971-24-L-10-AN
24
10
4
19
11.3
1.5
42
16
12
3
30.0
2.00
18.0
4.1
M4
M4
M4
8.0
12.0
18
16
Anodized, natural color
0.144
84834023
YES
Kegelradgetriebe GN3971-2...
GN3971-26-L-12-AN
26
12
4
21
13.6
1.5
46
16
12
3
33.0
2.00
19.5
4.1
M4
M4
M5
9.0
13.0
20
16
Anodized, natural color
0.190
84834023
YES
Kegelradgetriebe GN3971-3...
GN3971-30-L-12-AN
30
12
4
24
16.4
1.5
53
16
12
3
38.0
2.10
18.3
4.1
M4
M4
M5
11.0
15.0
22
16
Anodized, natural color
0.270
84834023
YES
Kegelradgetriebe GN3971-3...
GN3971-32-L-12-AN
32
12
4
28
19.8
1.5
56
16
12
3
40.0
2.10
18.3
4.1
M4
M4
M5
12.0
17.0
24
16
Anodized, natural color
0.332
84834023
YES
Kegelradgetriebe GN3971-3...
GN3971-35-L-12-AN
35
12
4
30
20.4
1.5
60
16
12
3
42.5
2.10
18.3
4.1
M4
M4
M5
13.5
17.5
26
16
Anodized, natural color
0.418
84834023
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表