您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self lubricated
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
GN648.1
GN648.1 W
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gelenkkoepfe/gn648_1/gn648_1_w/gn_648_1_w_asmtab.prj},{NB=Gelenkkopf mit Innengewinde GN648.1-14-M14-W},{ARTNR=GN648.1-14-M14-W},{PARTNUMBER=GN 648.1-14-M14-W},{NORMNR=GN 648.1},{D1=14},{D2=M14},{DG=14.000},{DK=11.835},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{SW=22},{T=25},{W=16},{PPATH=gn_648_1_w_asmtpl.prj},{WEIGHT=0.1600},{CTN=84833038},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkkopf mit Innengewin...
GN648.1-5-M5-W
5
M5
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0190
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-5-M5L-W
5
M5L
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0180
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-5-M4-W
5
M4
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0190
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-6-M6-W
6
M6
9
6.75
8.9
20
10.0
13
30
40
11
12
0.0250
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-6-M6L-W
6
M6L
9
6.75
8.9
20
10.0
13
30
40
11
12
0.0250
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-8-M8-W
8
M8
12
9.00
10.4
24
12.5
16
36
48
13
16
0.0450
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-8-M8L-W
8
M8L
12
9.00
10.4
24
12.5
16
36
48
13
16
0.0450
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-10-M10-W
10
M10
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0730
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-10-M10L-W
10
M10L
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0740
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-10-M10x1,25-W
10
M10x1,25
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0740
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-12-M12-W
12
M12
16
12.00
15.4
32
17.5
22
50
66
19
22
0.1100
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-12-M12L-W
12
M12L
16
12.00
15.4
32
17.5
22
50
66
19
22
0.1110
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-12-M12x1,25-W
12
M12x1,25
16
12.00
15.4
32
17.5
22
50
66
19
22
0.1100
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-14-M14-W
14
M14
19
13.50
16.8
36
20.0
25
57
75
22
25
0.1600
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-14-M14L-W
14
M14L
19
13.50
16.8
36
20.0
25
57
75
22
25
0.1670
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-16-M16-W
16
M16
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2250
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-16-M16L-W
16
M16L
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2240
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-16-M16x1,5-W
16
M16x1,5
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2210
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-18-M18x1,5-W
18
M18x1,5
23
16.50
21.8
46
25.0
31
71
94
27
32
0.3000
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-18-M18x1,5L-W
18
M18x1,5L
23
16.50
21.8
46
25.0
31
71
94
27
32
0.3200
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-20-M20x1,5-W
20
M20x1,5
25
18.00
24.3
50
27.5
34
77
102
32
33
0.3800
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-20-M20x1,5L-W
20
M20x1,5L
25
18.00
24.3
50
27.5
34
77
102
32
33
0.4080
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-22-M22x1,5-W
22
M22x1,5
28
20.00
25.8
54
30.0
37
84
111
32
37
0.5050
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-22-M22x1,5L-W
22
M22x1,5L
28
20.00
25.8
54
30.0
37
84
111
32
37
0.5120
84833038
YES
Gelenkkopf mit Innengewin...
GN648.1-25-M24x2-W
25
M24x2
31
22.00
29.6
60
33.5
42
94
124
36
42
0.7200
84833038
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 648.1 N - Ball joints with female thread, Type N
Elesa+Ganter
21.06.2024
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self ...
Elesa+Ganter
21.06.2024
BN 204 - Rod ends with integral spherical plain bearing (ISO 12240-4; Durba...
Bossard Catalog
31.10.2023
GN648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel s...
Berger Tools
25.05.2023
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self ...
Ganter
19.06.2024
D-117351-A, D-117352-A, D-117353-A, D-117354-A - Ball Joint Rod End
IMI Bimba Products
21.06.2024
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self ...
JW Winco
25.06.2024
1320.##.32F - Ball joint
Pneumax
10.02.2021
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
TS - Ball joint
Servomech
22.10.2021
GN 648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel ...
Elesa+Ganter
21.06.2024
Fish-eye - Universal Joint
AirTAC
06.04.2022
DIN 976-1-A-10.9-RH-BL - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975...
MÄDLER
26.04.2024
BN 413 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表