您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 348 - Insert bushes
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN348
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/zubehoer/gn348/gn348.prj},{NB=Einsteckbusche PARTNUMBER.},{ARTNR=GN348-40-36-M12},{PARTNUMBER=GN 348-40-36-M12},{NORMNR=GN 348},{S1=40},{S2=36},{D=M12},{ND=12.000},{KD=9.853},{L1=43},{L2=8},{T=18},{QRMA=40},{QRMI=36},{WS=2.0},{SB=18000},{WEIGHT=0.075},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
S1
[mm]
S2
[mm]
D
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
T
[mm]
QRMA
Tube dimensions outside
[mm]
QRMI
Tube dimensions inside
[mm]
WS
Wall thickness
[mm]
SB
Static load (see information)
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Insert bushe GN 348-30-27...
GN348-30-27-M8
30
27
M8
33
6
15
30
27
1.5
17000
0.030
84879090
YES
Insert bushe GN 348-30-27...
GN348-30-27-M10
30
27
M10
33
6
15
30
27
1.5
17000
0.013
84879090
YES
Insert bushe GN 348-30-27...
GN348-30-27-M12
30
27
M12
33
6
18
30
27
1.5
17000
0.050
84879090
YES
Insert bushe GN 348-30-27...
GN348-30-27-M16
30
27
M16
33
6
20
30
27
1.5
17000
0.040
84879090
YES
Insert bushe GN 348-40-36...
GN348-40-36-M8
40
36
M8
43
8
15
40
36
2.0
18000
0.065
84879090
YES
Insert bushe GN 348-40-36...
GN348-40-36-M10
40
36
M10
43
8
15
40
36
2.0
18000
0.070
84879090
YES
Insert bushe GN 348-40-36...
GN348-40-36-M12
40
36
M12
43
8
18
40
36
2.0
18000
0.075
84879090
YES
Insert bushe GN 348-40-36...
GN348-40-36-M16
40
36
M16
43
8
20
40
36
2.0
18000
0.059
84879090
YES
Insert bushe GN 348-50-45...
GN348-50-45-M12
50
45
M12
55
10
18
50
45
2.5
20000
0.090
84879090
YES
Insert bushe GN 348-50-45...
GN348-50-45-M16
50
45
M16
55
10
20
50
45
2.5
20000
0.120
84879090
YES
Insert bushe GN 348-50-45...
GN348-50-45-M20
50
45
M20
55
10
30
50
45
2.5
20000
0.128
84879090
YES
Insert bushe GN 348-50-46...
GN348-50-46-M12
50
46
M12
55
10
18
50
46
2.0
20000
0.120
84879090
YES
Insert bushe GN 348-50-46...
GN348-50-46-M16
50
46
M16
55
10
20
50
46
2.0
20000
0.130
84879090
YES
Insert bushe GN 348-50-46...
GN348-50-46-M20
50
46
M20
55
10
30
50
46
2.0
20000
0.132
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表