目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 839 - Levelling feet, Foot plastic / Screw steel, fixed
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN839
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn839/gn_839.prj},{NB=Stellfuss GN839-40-M8-14},{ARTNR=GN839-40-M8-14},{PARTNUMBER=GN 839-40-M8-14},{NORMNR=GN 839},{D1=40},{D2=M8},{D2X=8},{L1=14},{L2=13.5},{SW=17},{SB=2.5},{WEIGHT=0.0180},{CTN=73269098},{ROHS=YES},{X1=4.800},{X2=0.650},{X3=1.950},{X4=0.500},{A1=6.862},{A2=1.500},{B=3.700},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
[mm]
SB
Static load (see information)
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss GN839-25-M6-26
GN839-25-M6-26
25
M6
26
11.0
13
1.5
0.0091
73269098
YES
Stellfuss GN839-25-M6-36
GN839-25-M6-36
25
M6
36
11.0
13
1.5
0.0109
73269098
YES
Stellfuss GN839-25-M6-56
GN839-25-M6-56
25
M6
56
11.0
13
1.5
0.0140
73269098
YES
Stellfuss GN839-25-M6-64
GN839-25-M6-64
25
M6
64
11.0
13
1.5
0.0156
73269098
YES
Stellfuss GN839-25-M8-19
GN839-25-M8-19
25
M8
19
11.0
13
2.5
0.0120
73269098
YES
Stellfuss GN839-25-M8-24
GN839-25-M8-24
25
M8
24
11.0
13
2.5
0.0126
73269098
YES
Stellfuss GN839-25-M8-34
GN839-25-M8-34
25
M8
34
11.0
13
2.5
0.0150
73269098
YES
Stellfuss GN839-25-M8-54
GN839-25-M8-54
25
M8
54
11.0
13
2.5
0.0220
73269098
YES
Stellfuss GN839-25-M8-74
GN839-25-M8-74
25
M8
74
11.0
13
2.5
0.0280
73269098
YES
Stellfuss GN839-30-M6-24
GN839-30-M6-24
30
M6
24
12.0
17
1.5
0.0110
73269098
YES
Stellfuss GN839-30-M6-34
GN839-30-M6-34
30
M6
34
12.0
17
1.5
0.0127
73269098
YES
Stellfuss GN839-30-M6-54
GN839-30-M6-54
30
M6
54
12.0
17
1.5
0.0160
73269098
YES
Stellfuss GN839-30-M8-18
GN839-30-M8-18
30
M8
18
12.0
17
2.5
0.0130
73269098
YES
Stellfuss GN839-30-M8-23
GN839-30-M8-23
30
M8
23
12.0
17
2.5
0.0150
73269098
YES
Stellfuss GN839-30-M8-33
GN839-30-M8-33
30
M8
33
12.0
17
2.5
0.0176
73269098
YES
Stellfuss GN839-30-M8-53
GN839-30-M8-53
30
M8
53
12.0
17
2.5
0.0240
73269098
YES
Stellfuss GN839-30-M8-73
GN839-30-M8-73
30
M8
73
12.0
17
2.5
0.0300
73269098
YES
Stellfuss GN839-30-M10-18
GN839-30-M10-18
30
M10
18
12.0
17
3
0.0170
73269098
YES
Stellfuss GN839-30-M10-23
GN839-30-M10-23
30
M10
23
12.0
17
3
0.0200
73269098
YES
Stellfuss GN839-30-M10-33
GN839-30-M10-33
30
M10
33
12.0
17
3
0.0200
73269098
YES
Stellfuss GN839-30-M10-43
GN839-30-M10-43
30
M10
43
12.0
17
3
0.0294
73269098
YES
Stellfuss GN839-30-M10-53
GN839-30-M10-53
30
M10
53
12.0
17
3
0.0340
73269098
YES
Stellfuss GN839-30-M10-63
GN839-30-M10-63
30
M10
63
12.0
17
3
0.0390
73269098
YES
Stellfuss GN839-30-M10-73
GN839-30-M10-73
30
M10
73
12.0
17
3
0.0440
73269098
YES
Stellfuss GN839-40-M8-14
GN839-40-M8-14
40
M8
14
13.5
17
2.5
0.0180
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表