目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type B, with nut, without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN345
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn345/gn345_b_asmtab.prj},{NB=Gelenkfuss GN345-100-M12-43-B (0)},{ARTNR=GN345-100-M12-43-B},{PARTNUMBER=GN 345-100-M12-43-B},{NORMNR=GN 345},{FORM=B},{D1=100},{D2=M12},{X=10.800},{Y=18.000},{ND=12.000},{KD=9.853},{L1=43},{L2=33},{L3=23},{L4=24},{D3=12.5},{K=70},{SW=14},{KUDU=14},{WINKEL=0},{WINKELX=-15° bis 15°},{SB=25},{VER=2.0},{WEIGHT=0.1600},{CTN=73269098},{ROHS=YES},{SWV=5},{DX1=11},{VERS=3},{KUGV=20.250},{INFOGANTER=Produktdetails},{PPATH=gn345_b_asmtpl.prj},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
K
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN345-80-M8-43...
GN345-80-M8-43-B
80
M8
43
33
23
24
8.5
54
14
14
16
0.1000
73269098
YES
Gelenkfuss GN345-80-M8-68...
GN345-80-M8-68-B
80
M8
68
33
23
24
8.5
54
14
14
16
0.1000
73269098
YES
Gelenkfuss GN345-80-M10-4...
GN345-80-M10-43-B
80
M10
43
33
23
24
8.5
54
14
14
16
0.1070
73269098
YES
Gelenkfuss GN345-80-M10-6...
GN345-80-M10-68-B
80
M10
68
33
23
24
8.5
54
14
14
16
0.1390
73269098
YES
Gelenkfuss GN345-80-M10-9...
GN345-80-M10-98-B
80
M10
98
33
23
24
8.5
54
14
14
16
0.1274
73269098
YES
Gelenkfuss GN345-80-M12-4...
GN345-80-M12-43-B
80
M12
43
33
23
24
8.5
54
14
14
16
0.1400
73269098
YES
Gelenkfuss GN345-80-M12-6...
GN345-80-M12-68-B
80
M12
68
33
23
24
8.5
54
14
14
16
0.1500
73269098
YES
Gelenkfuss GN345-80-M12-9...
GN345-80-M12-98-B
80
M12
98
33
23
24
8.5
54
14
14
16
0.1800
73269098
YES
Gelenkfuss GN345-80-M14-6...
GN345-80-M14-68-B
80
M14
68
33
23
24
8.5
54
14
14
16
0.1565
73269098
YES
Gelenkfuss GN345-80-M14-9...
GN345-80-M14-98-B
80
M14
98
33
23
24
8.5
54
14
14
16
0.1860
73269098
YES
Gelenkfuss GN345-80-M14-1...
GN345-80-M14-148-B
80
M14
148
33
23
24
8.5
54
14
14
16
0.2450
73269098
YES
Gelenkfuss GN345-80-M16-6...
GN345-80-M16-68-B
80
M16
68
33
23
24
8.5
54
16
14
16
0.1990
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-108-B
80
M16
108
33
23
24
8.5
54
16
14
16
0.2500
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-148-B
80
M16
148
33
23
24
8.5
54
16
14
16
0.3020
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-168-B
80
M16
168
33
23
24
8.5
54
16
14
16
0.3400
73269098
YES
Gelenkfuss GN345-80-M16-5...
GN345-80-M16-58-B
80
M16
58
43
23
24
8.5
54
24
24
18
0.2635
73269098
YES
Gelenkfuss GN345-80-M16-9...
GN345-80-M16-98-B
80
M16
98
43
23
24
8.5
54
24
24
18
0.3102
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-138-B
80
M16
138
43
23
24
8.5
54
24
24
18
0.3600
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-158-B
80
M16
158
43
23
24
8.5
54
24
24
18
0.3925
73269098
YES
Gelenkfuss GN345-80-M20-9...
GN345-80-M20-98-B
80
M20
98
43
23
24
8.5
54
24
24
18
0.4230
73269098
YES
Gelenkfuss GN345-80-M20-1...
GN345-80-M20-138-B
80
M20
138
43
23
24
8.5
54
24
24
18
0.5000
73269098
YES
Gelenkfuss GN345-80-M20-1...
GN345-80-M20-158-B
80
M20
158
43
23
24
8.5
54
24
24
18
0.5410
73269098
YES
Gelenkfuss GN345-80-M20-1...
GN345-80-M20-198-B
80
M20
198
43
23
24
8.5
54
24
24
18
0.6040
73269098
YES
Gelenkfuss GN345-80-M24-9...
GN345-80-M24-98-B
80
M24
98
43
23
24
8.5
54
24
24
18
0.5410
73269098
YES
Gelenkfuss GN345-80-M24-1...
GN345-80-M24-138-B
80
M24
138
43
23
24
8.5
54
24
24
18
0.8300
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表