目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 128 - Hinges for welding
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges, detachable
GN128
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere_aushaengbar/gn128/gn128_asmtab.prj},{NB=Scharnier GN128-120-STL (0-1-architecture-350)},{ARTNR=GN128-120-STL},{PARTNUMBER=GN 128-120-STL},{LODDEST=architecture},{LODLEVEL=350},{NORMNR=GN 128},{L=120},{D1=16},{D2=11},{S1=20.0},{S2=3},{W=0},{WX=0° bis 360°},{S3=1},{S3X=1,2,3},{FORM=STL},{FORMX='ST','MS','STL','STS'},{PPATH=gn128_asmtpl.prj},{WEIGHT=0.1915},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
L
Length
[mm]
D1
[mm]
D2
Pin
[mm]
S1
[mm]
S2
[mm]
FORM
Type
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scharnier GN128-40-ST
GN128-40-ST
40
8
5
10.0
2
ST
0.0150
83021000
YES
Scharnier GN128-40-MS
GN128-40-MS
40
8
5
10.0
2
MS
0.0154
83021000
YES
Scharnier GN128-50-ST
GN128-50-ST
50
8
5
10.0
2
ST
0.0193
83021000
YES
Scharnier GN128-50-MS
GN128-50-MS
50
8
5
10.0
2
MS
0.0194
83021000
YES
Scharnier GN128-60-ST
GN128-60-ST
60
10
6
12.0
2
ST
0.0360
83021000
YES
Scharnier GN128-60-MS
GN128-60-MS
60
10
6
12.0
2
MS
0.0350
83021000
YES
Scharnier GN128-80-ST
GN128-80-ST
80
13
8
15.5
2
ST
0.0850
83021000
YES
Scharnier GN128-80-MS
GN128-80-MS
80
13
8
15.5
2
MS
0.0830
83021000
YES
Scharnier GN128-80-STL
GN128-80-STL
80
13
8
15.5
2
STL
0.0810
83021000
YES
Scharnier GN128-80-STS
GN128-80-STS
80
13
8
15.5
2
STS
0.0815
83021000
YES
Scharnier GN128-100-ST
GN128-100-ST
100
16
10
20.0
3
ST
0.1500
83021000
YES
Scharnier GN128-100-MS
GN128-100-MS
100
16
10
20.0
3
MS
0.1600
83021000
YES
Scharnier GN128-100-STL
GN128-100-STL
100
16
10
20.0
3
STL
0.1577
83021000
YES
Scharnier GN128-100-STS
GN128-100-STS
100
16
10
20.0
3
STS
0.1575
83021000
YES
Scharnier GN128-120-ST
GN128-120-ST
120
16
11
20.0
3
ST
0.1980
83021000
YES
Scharnier GN128-120-MS
GN128-120-MS
120
16
11
20.0
3
MS
0.2021
83021000
YES
Scharnier GN128-120-STL
GN128-120-STL
120
16
11
20.0
3
STL
0.1915
83021000
YES
Scharnier GN128-120-STS
GN128-120-STS
120
16
11
20.0
3
STS
0.1871
83021000
YES
Scharnier GN128-135-ST
GN128-135-ST
135
18
12
13.0
3
ST
0.2800
83021000
YES
Scharnier GN128-135-MS
GN128-135-MS
135
18
12
13.0
3
MS
0.2860
83021000
YES
Scharnier GN128-135-STL
GN128-135-STL
135
18
12
13.0
3
STL
0.2765
83021000
YES
Scharnier GN128-135-STS
GN128-135-STS
135
18
12
13.0
3
STS
0.2707
83021000
YES
Scharnier GN128-150-ST
GN128-150-ST
150
20
13
25.5
3
ST
0.3500
83021000
YES
Scharnier GN128-150-MS
GN128-150-MS
150
20
13
25.5
3
MS
0.3931
83021000
YES
Scharnier GN128-150-STL
GN128-150-STL
150
20
13
25.5
3
STL
0.3831
83021000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表