目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 6340 - Washers
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
DIN6340
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/scheiben/din6340/din6340.prj},{NB=Scheibe DIN6340-13},{ARTNR=DIN6340-13},{PARTNUMBER=DIN 6340-13},{NORMNR=DIN 6340},{D1=13},{D1X=13.000},{D2=35},{S=5},{M=M12},{WEIGHT=0.0280},{CTN=73182200},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
S
[mm]
M
for screw with thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scheibe DIN6340-6,4
DIN6340-6,4
6,4
17
3
M6
0.0040
73182200
YES
Scheibe DIN6340-8,4
DIN6340-8,4
8,4
23
4
M8
0.0100
73182200
YES
Scheibe DIN6340-10,5
DIN6340-10,5
10,5
28
4
M10
0.0150
73182200
YES
Scheibe DIN6340-13
DIN6340-13
13
35
5
M12
0.0280
73182200
YES
Scheibe DIN6340-15
DIN6340-15
15
40
5
M14
0.0420
73182200
YES
Scheibe DIN6340-17
DIN6340-17
17
45
6
M16
0.0550
73182200
YES
Scheibe DIN6340-21
DIN6340-21
21
50
6
M20
0.0600
73182200
YES
Scheibe DIN6340-25
DIN6340-25
25
60
8
M24
0.1280
73182200
YES
Scheibe DIN6340-31
DIN6340-31
31
68
10
M30
0.2046
73182200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表