目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 508.1 - Rhombus T-Nuts
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN508.1
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn508_1/gn508_1.prj},{NB=Rhombus-Muttern fuer T-Nut GN508.1-12-M10},{ARTNR=GN508.1-12-M10},{PARTNUMBER=GN 508.1-12-M10},{NORMNR=GN 508.1},{A=12},{D=M10},{DG=10},{E=18},{H=14},{K=7},{T=12},{DK=8.376},{WEIGHT=0.0130},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
A
[mm]
D
Thread
ⁿ/ₐ
E
[mm]
H
[mm]
K
[mm]
T
T-Nuts DIN 650
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rhombus-Muttern fuer T-Nu...
GN508.1-8-M6
8
M6
13
10
6
8
0.0050
73181900
YES
Rhombus-Muttern fuer T-Nu...
GN508.1-10-M8
10
M8
15
12
6
10
0.0090
73181900
YES
Rhombus-Muttern fuer T-Nu...
GN508.1-12-M10
12
M10
18
14
7
12
0.0130
73181900
YES
Rhombus-Muttern fuer T-Nu...
GN508.1-14-M12
14
M12
22
16
8
14
0.0220
73181900
YES
Rhombus-Muttern fuer T-Nu...
GN508.1-16-M14
16
M14
25
18
9
16
0.0320
73181900
YES
Rhombus-Muttern fuer T-Nu...
GN508.1-18-M16
18
M16
28
20
10
18
0.0440
73181900
YES
Rhombus-Muttern fuer T-Nu...
GN508.1-22-M20
22
M20
35
28
14
22
0.0970
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表