目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 708.1 A - Stainless Steel-Clamping bolts with rubber pressure pad, Type A, straight pressure pad
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Accessory
GN 708.1
GN 708.1 NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/zubehoer/gn708_1/gn708_1_ni/gn_708_1_a_ni_asmtab.prj},{NB=Edelstahl-Andrueckschraube GN708.1-M6-55-A-NI (0)},{ARTNR=GN708.1-M6-55-A-NI},{PARTNUMBER=GN 708.1-M6-55-A-NI},{NORMNR=GN 708.1},{D1=M6},{D1X=6},{L=55},{LX=35,55,65},{ABSTAND=0.0},{D2=13},{H=12},{M=3.2},{R=10},{PPATH=gn_708_1_a_ni_asmtpl.prj},{WEIGHT=0.0165},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
H
[mm]
M
[mm]
R
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Andrueckschraub...
GN708.1-M4-23-A-NI
M4
23
8
5
2.2
6
0.0040
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M4-30-A-NI
M4
30
8
5
2.2
6
0.0050
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M4-33-A-NI
M4
33
8
10
2.2
6
0.0060
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M4-43-A-NI
M4
43
10
10
2.2
6
0.0066
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M5-45-A-NI
M5
45
10
11
2.7
8
0.0096
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M5-55-A-NI
M5
55
10
11
2.7
8
0.0108
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M6-35-A-NI
M6
35
13
12
3.2
10
0.0134
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M6-55-A-NI
M6
55
13
12
3.2
10
0.0165
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M6-65-A-NI
M6
65
13
12
3.2
10
0.0186
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M8-43-A-NI
M8
43
16
18
4.0
12
0.0271
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M8-68-A-NI
M8
68
16
18
4.0
12
0.0340
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M10-50-A-NI
M10
50
20
21
5.0
15
0.0523
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M10-77-A-NI
M10
77
20
21
5.0
15
0.0648
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M10-97-A-NI
M10
97
20
21
5.0
15
0.0740
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M12-100-A-NI
M12
100
25
24
6.0
18
0.1086
40169991
YES
Edelstahl-Andrueckschraub...
GN708.1-M12-130-A-NI
M12
130
25
24
6.0
18
0.1332
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表