您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 875 - Swing Clamps, Type N, without clamping arm
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatically operated clamps
GN 875
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/pneumatik_spanner/gn875/gn875_n_asmtab.prj},{NB=Schwenkspanner GN875-32-16-L-N (closed)},{ARTNR=GN875-32-16-L-N},{GROESSE=32},{D1=16},{FS=270},{A=25},{B1=60},{B2=45},{B3=14.5},{B4=20.0},{B5=0},{D2X=9.728},{D3X=8.000},{D4X=8.000},{D5X=8.000},{H1=90},{H2=95},{H3=147},{L1=20.0},{L2=68},{M1=65},{M2=60},{M3=45},{T1=16},{W1MIN=14},{W1MAX=30},{W2=21},{AD=18},{D6X=8.000},{D7X=0.000},{D8X=6.000},{L3=18.0},{L4=18},{L5=40},{L6X=55.000},{M4=45},{M5=51.0},{M6=30},{M7=30},{T2=20},{T3=15},{T3X=15},{T4=15},{T4X=15},{T5=6.0},{WEIGHT=0.6660},{V=1},{PRA=3},{PARTNUMBER=GN 875-32-16-L-N},{NORMNR=GN 875},{D2=G1/8},{D3=M8},{D4=M8},{D5=M8},{D6=M8},{D7=-},{D8=6},{L6=55},{KEN=linksschwenkend},{MAT=Aluminium},{CTN=84679200},{ROHS=YES},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Piston-Ø
[mm]
D1
[mm]
FS
Clamping capacity at 6 bar
[N]
B1
[mm]
B2
[mm]
D2
Supply port
ⁿ/ₐ
D5
ⁿ/ₐ
H1
[mm]
H2
≈ unclamped
[mm]
L1
[mm]
T1
[mm]
W1MIN
Clamping stroke
[mm]
W1MAX
Stroke
[mm]
AD
max. tightening thorque of the clamping arm
[Nm]
D6
ⁿ/ₐ
D7
[mm]
D8
H7
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
M7
[mm]
T2
[mm]
T3
[mm]
T4
≈
[mm]
T5
[mm]
KEN
Coding
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schwenkspanner GN875-16-8...
GN875-16-8-L-N
16
8
89
42
28
M5
M5
70
75
11.0
12
8
17
6
M5
4.5
-
21.0
11
26
-
31
51.0
21
13
15
0
0
4.7
Swiveling left
0.2300
84679200
YES
Schwenkspanner GN875-16-8...
GN875-16-8-R-N
16
8
89
42
28
M5
M5
70
75
11.0
12
8
17
6
M5
4.5
-
21.0
11
26
-
31
51.0
21
13
15
0
0
4.7
Swiveling right
0.2300
84679200
YES
Schwenkspanner GN875-20-1...
GN875-20-12-L-N
20
12
118
46
30
M5
M8
74
79
13.0
14
15
27
9
M6
5.5
-
11.5
17
24
-
36
44.5
22
20
20
0
0
5.0
Swiveling left
0.2700
84679200
YES
Schwenkspanner GN875-20-1...
GN875-20-12-R-N
20
12
118
46
30
M5
M8
74
79
13.0
14
15
27
9
M6
5.5
-
11.5
17
24
-
36
44.5
22
20
20
0
0
5.0
Swiveling right
0.2700
84679200
YES
Schwenkspanner GN875-25-1...
GN875-25-14-L-N
25
14
170
55
35
M5
M8
78
82
15.5
14
14
27
9
M8
-
6
17.0
17
33
48
40
44.5
30
20
15
10
10
4.5
Swiveling left
0.3980
84679200
YES
Schwenkspanner GN875-25-1...
GN875-25-14-R-N
25
14
170
55
35
M5
M8
78
82
15.5
14
14
27
9
M8
-
6
17.0
17
33
48
40
44.5
30
20
15
10
10
4.5
Swiveling right
0.3980
84679200
YES
Schwenkspanner GN875-32-1...
GN875-32-16-L-N
32
16
270
60
45
G1/8
M8
90
95
20.0
16
14
30
18
M8
-
6
18.0
18
40
55
45
51.0
30
30
20
15
15
6.0
Swiveling left
0.6660
84679200
YES
Schwenkspanner GN875-32-1...
GN875-32-16-R-N
32
16
270
60
45
G1/8
M8
90
95
20.0
16
14
30
18
M8
-
6
18.0
18
40
55
45
51.0
30
30
20
15
15
6.0
Swiveling right
0.6640
84679200
YES
Schwenkspanner GN875-40-1...
GN875-40-16-L-N
40
16
450
70
55
G1/8
M8
90
95
24.5
16
15
30
18
M8
-
6
21.0
21
40
55
52
52.0
30
37
20
15
15
7.5
Swiveling left
0.9400
84679200
YES
Schwenkspanner GN875-40-1...
GN875-40-16-R-N
40
16
450
70
55
G1/8
M8
90
95
24.5
16
15
30
18
M8
-
6
21.0
21
40
55
52
52.0
30
37
20
15
15
7.5
Swiveling right
0.9300
84679200
YES
Schwenkspanner GN875-50-2...
GN875-50-20-L-N
50
20
700
85
65
G1/8
M10
100
105
31.0
16
15
32
35
M10
-
8
26.0
26
40
60
66
53.0
40
46
20
20
15
6.0
Swiveling left
1.5540
84679200
YES
Schwenkspanner GN875-50-2...
GN875-50-20-R-N
50
20
700
85
65
G1/8
M10
100
105
31.0
16
15
32
35
M10
-
8
26.0
26
40
60
66
53.0
40
46
20
20
15
6.0
Swiveling right
1.5500
84679200
YES
Schwenkspanner GN875-63-2...
GN875-63-20-L-N
63
20
1100
100
80
G1/8
M10
100
105
38.0
16
15
30
35
M10
-
8
30.0
30
40
60
80
53.0
40
60
20
20
15
7.5
Swiveling left
2.2200
84679200
YES
Schwenkspanner GN875-63-2...
GN875-63-20-R-N
63
20
1100
100
80
G1/8
M10
100
105
38.0
16
15
30
35
M10
-
8
30.0
30
40
60
80
53.0
40
60
20
20
15
7.5
Swiveling right
2.2320
84679200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表