目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 99 - Stainless Steel-Clamping levers, Angled lever with threaded bore (Type N)
Berger Tools
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Clamping levers, tension levers
DIN 99 NI
DIN 99 NI N
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_1/starre_klemmhebel_spannhebel/din99_ni/din99_ni_n/din99_ni_n.prj},{NB=Edelstahl-Kegelgriff DIN99-63-M8-N-NI},{ARTNR=DIN99-63-M8-N-NI},{PARTNUMBER=DIN 99-63-M8-N-NI},{NORMNR=DIN 99},{L1=63},{D1=M8},{D1X=8},{B=12.0},{D3=10},{D4=11.0},{D5=16},{H=30.5},{L2=60},{ABS1=5.000},{ABS2=8.000},{ABS3=7.000},{WEIGHT=0.0370},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
B
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Kegelgriff DIN9...
DIN99-50-M6-N-NI
50
M6
9.5
8
7.5
12
24.0
48
0.0170
84879059
YES
Edelstahl-Kegelgriff DIN9...
DIN99-63-M8-N-NI
63
M8
12.0
10
11.0
16
30.5
60
0.0370
84879059
YES
Edelstahl-Kegelgriff DIN9...
DIN99-80-M10-N-NI
80
M10
14.5
13
15.0
20
38.0
76
0.0730
84879059
YES
Edelstahl-Kegelgriff DIN9...
DIN99-100-M12-N-NI
100
M12
18.5
16
19.0
25
47.0
95
0.1300
84879059
YES
Edelstahl-Kegelgriff DIN9...
DIN99-125-M16-N-NI
125
M16
24.0
20
23.5
32
59.5
119
0.2870
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表