目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 953 - Position Indicators, Type L, Numbers ascending anti-clockwise
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 953
GN 953 L
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/stellungsanzeiger/gn953/gn953_l/gn953_l.prj},{NB=Stellungsanzeiger GN953-0002.5-FR-L-GR},{ARTNR=GN953-0002.5-FR-L-GR},{PARTNUMBER=GN 953-0002.5-FR-L-GR},{NORMNR=GN 953},{V=4.000},{V1=2.000},{ZAHLWERK=0002.5},{ANZEIGE=25},{STEIGUNG=2.5},{MAX=1000},{EINBAULAGENVIS=gerade, unten},{VARIATIONEN=Skala oben auf Schräge(AN), Skala oben vorn(FN), Skala unten auf Schräge(AR), Skala unten vorn(FR)},{FARBEVIS=grau},{AUSWAHL=orange(OR),grau(GR)},{MAT=Kunststoff Thermoplast (Polyamid PA)},{WEIGHT=0.0970},{CTN=90318080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
ZAHLWERK
Counter
ⁿ/ₐ
ANZEIGE
Indication after one spindle revolution
ⁿ/ₐ
STEIGUNG
corresponds to thread pitch
[mm]
MAX
max. revolutions
[min]
EINBAULAGENVIS
Front view
ⁿ/ₐ
FARBEVIS
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellungsanzeiger GN953-0...
GN953-000.50-AN-L-OR
000.50
50
0.5
500
On the chamfer, above
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-AN-L-GR
000.50
50
0.5
500
On the chamfer, above
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-FN-L-OR
000.50
50
0.5
500
In the front, above
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-FN-L-GR
000.50
50
0.5
500
In the front, above
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-AR-L-OR
000.50
50
0.5
500
On the chamfer, below
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-AR-L-GR
000.50
50
0.5
500
On the chamfer, below
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-FR-L-OR
000.50
50
0.5
500
In the front, below
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-000.50-FR-L-GR
000.50
50
0.5
500
In the front, below
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-AN-L-OR
001.00
100
1
250
On the chamfer, above
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-AN-L-GR
001.00
100
1
250
On the chamfer, above
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-FN-L-OR
001.00
100
1
250
In the front, above
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-FN-L-GR
001.00
100
1
250
In the front, above
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-AR-L-OR
001.00
100
1
250
On the chamfer, below
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-AR-L-GR
001.00
100
1
250
On the chamfer, below
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-FR-L-OR
001.00
100
1
250
In the front, below
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-001.00-FR-L-GR
001.00
100
1
250
In the front, below
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-AN-L-OR
0001.0
10
1
1500
On the chamfer, above
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-AN-L-GR
0001.0
10
1
1500
On the chamfer, above
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-FN-L-OR
0001.0
10
1
1500
In the front, above
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-FN-L-GR
0001.0
10
1
1500
In the front, above
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-AR-L-OR
0001.0
10
1
1500
On the chamfer, below
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-AR-L-GR
0001.0
10
1
1500
On the chamfer, below
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-FR-L-OR
0001.0
10
1
1500
In the front, below
orange
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0001.0-FR-L-GR
0001.0
10
1
1500
In the front, below
gray
0.0970
90318080
YES
Stellungsanzeiger GN953-0...
GN953-0002.0-AN-L-OR
0002.0
20
2
1250
On the chamfer, above
orange
0.0970
90318080
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表