目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 798.3 - Retractable Handles, Retractable Mechanism Steel, Locked in Operating Position
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Retractable handles
GN 798.3
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/umleggriffe/gn798_3/gn_798_3_asmtab.prj},{NB=Umleggriff GN798.3-KT-18 (Activated)},{ARTNR=GN798.3-KT-18},{PARTNUMBER=GN 798.3-KT-18},{NORMNR=GN 798.3},{POS=0},{D1=18},{D2=M5},{D3=16},{L1=72.5},{L2=15.0},{L3=5},{L4=67.0},{L5=9.5},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{NDR=5.000},{KDR=4.134},{SW=4.000},{SWT=5.000},{R1=4.000},{R2=30.000},{R3=3.500},{W1=0.500},{H=4.000},{H2=1.000},{L6=25.920},{D4=14.500},{PPATH=gn798_3_asmtpl.prj},{WEIGHT=0.0410},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Thread d2
ⁿ/ₐ
D3
Diameter d3
[mm]
L1
Length l1 ~
[mm]
L2
Length l2
[mm]
L3
Length l3
[mm]
L4
Length l4 ~
[mm]
L5
Length l5
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Umleggriff GN798.3-KT-16
GN798.3-KT-16
16
M5
16
58.0
15.0
5
52.5
9.5
Plastic, Technopolymer (P...
0.0350
84879090
YES
Umleggriff GN798.3-KT-18
GN798.3-KT-18
18
M5
16
72.5
15.0
5
67.0
9.5
Plastic, Technopolymer (P...
0.0410
84879090
YES
Umleggriff GN798.3-KT-22
GN798.3-KT-22
22
M6
20
80.5
19.5
6
74.0
10.5
Plastic, Technopolymer (P...
0.0780
84879090
YES
Umleggriff GN798.3-KT-24
GN798.3-KT-24
24
M6
20
95.5
19.5
6
89.0
10.5
Plastic, Technopolymer (P...
0.0950
84879090
YES
Umleggriff GN798.3-KT-25
GN798.3-KT-25
25
M6
20
105.5
19.5
6
98.5
10.5
Plastic, Technopolymer (P...
0.1100
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表