目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 598.5 - Stainless Steel-Retractable handles
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Retractable handles
GN 598.5
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/umleggriffe/gn598_5/gn598_5_asmtab.prj},{NB=NIROSTA-Umleggriff GN598.5-KU-23 (Activated)},{ARTNR=GN598.5-KU-23},{PARTNUMBER=GN 598.5-KU-23},{NORMNR=GN 598.5},{POS=90},{GRIFFSTELLUNG=0 oder 90},{D1=23},{D2=M6},{D2K=4.8},{D3=20},{L1=87},{L2=19.5},{L3=6.0},{L4=80},{L5=10.5},{ABS1=9.300},{R1=6.000},{ABS2=5.000},{ABS3=65.000},{ABS4=5.700},{ABS5=9.500},{ABS6=3.000},{KDM=4.917},{NDM=6.000},{WEIGHT=0.1020},{CTN=84879090},{ROHS=YES},{PPATH=gn598_5_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
L4
~
[mm]
L5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
NIROSTA-Umleggriff GN598....
GN598.5-KU-23
23
M6
20
87
19.5
6.0
80
10.5
0.1020
84879090
YES
NIROSTA-Umleggriff GN598....
GN598.5-KU-26
26
M6
20
102
19.5
6.0
95
10.5
0.1340
84879090
YES
NIROSTA-Umleggriff GN598....
GN598.5-KU-28
28
M8
26
118
26.0
10.5
106
16.0
0.2200
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表