目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 598.3 - Retractable Handles, Retractable Mechanism Steel, Locked in Operating Position
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Retractable handles
GN 598.3
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/umleggriffe/gn598_3/gn598_3_asmtab.prj},{NB=Umleggriff GN598.3-KU-22 (Activated)},{ARTNR=GN598.3-KU-22},{PARTNUMBER=GN 598.3-KU-22},{NORMNR=GN 598.3},{POS=90},{GRIFFSTELLUNG=0 oder 90},{D1=22},{D2=M5},{D2K=4.0},{D3=16},{L1=73},{L2=15.0},{L3=5},{L4=68},{L5=9.5},{ABS1=6.600},{R1=5.750},{ABS2=4.000},{ABS3=56.000},{ABS4=5.400},{ABS5=9.000},{ABS6=2.000},{KDM=4.134},{NDM=5.000},{MAT=Kunststoff, Duroplast (PF)},{WEIGHT=0.0630},{CTN=84879090},{PPATH=gn598_3_asmtpl.prj},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
L4
~
[mm]
L5
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Umleggriff GN598.3-KU-18
GN598.3-KU-18
18
M5
16
57
15.0
5
52
9.5
Plastic, Duroplast (Pheno...
0.0500
84879090
YES
Umleggriff GN598.3-KU-21
GN598.3-KU-21
21
M5
16
67
15.0
5
62
9.5
Plastic, Duroplast (Pheno...
0.0580
84879090
YES
Umleggriff GN598.3-KU-22
GN598.3-KU-22
22
M5
16
73
15.0
5
68
9.5
Plastic, Duroplast (Pheno...
0.0630
84879090
YES
Umleggriff GN598.3-KU-23
GN598.3-KU-23
23
M6
20
87
19.5
6
80
10.5
Plastic, Duroplast (Pheno...
0.1060
84879090
YES
Umleggriff GN598.3-KU-26
GN598.3-KU-26
26
M6
20
102
19.5
6
95
10.5
Plastic, Duroplast (Pheno...
0.1300
84879090
YES
Umleggriff GN598.3-KU-28
GN598.3-KU-28
28
M8
26
118
26.0
10
106
16.0
Plastic, Duroplast (Pheno...
0.2200
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表