目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 419 - Tapered knobs
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 419
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn419/gn419.prj},{NB=Konusknopf GN419-25-M8},{ARTNR=GN419-25-M8},{PARTNUMBER=GN 419-25-M8},{NORMNR=GN 419},{D1=25},{D2=M8},{NDM=8},{D2X=6,8},{D3=15},{H=38},{T=18},{R2=2.0},{WEIGHT=0.0150},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
~
[mm]
H
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Konusknopf GN419-20-M5
GN419-20-M5
20
M5
12
30
18
0.0080
84879090
YES
Konusknopf GN419-20-M6
GN419-20-M6
20
M6
12
30
18
0.0070
84879090
YES
Konusknopf GN419-25-M6
GN419-25-M6
25
M6
15
38
18
0.0140
84879090
YES
Konusknopf GN419-25-M8
GN419-25-M8
25
M8
15
38
18
0.0150
84879090
YES
Konusknopf GN419-30-M8
GN419-30-M8
30
M8
18
46
18
0.0260
84879090
YES
Konusknopf GN419-30-M10
GN419-30-M10
30
M10
18
46
18
0.0260
84879090
YES
Konusknopf GN419-35-M10
GN419-35-M10
35
M10
21
53
21
0.0400
84879090
YES
Konusknopf GN419-35-M12
GN419-35-M12
35
M12
21
53
21
0.0440
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表