目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 7346 - Siphon "cor de chasse" - Inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
01 - Mesure de la pression
Powered by
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/01_mesure_de_la_pression/7346.prj},{NB=bene_inox_473463-1/4},{REF=473463-1/4},{DES=1/4\" Gaz mâle - femelle},{X=1},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
DES
Designation
ⁿ/ₐ
Béné Inox 473463-1/4
473463-1/4
1/4 " Gaz male - female
Béné Inox 473463-1/2
473463-1/2
1/2 " Gaz male - female
Béné Inox 473465-1/2
473465-1/2
1/2 " NPT male - female
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表